Encoder X05

The encoder interface is an 8-pin M12 socket. A BiSS® C encoder or an SSI encoder can be connected.

Encoder X05 1:

Pin

Function

Description

1

ENC-

GND

2

ENC+

Supply voltage output, configurable for 5 VDC or 9 VDC.

See chapter Setting the encoder supply voltage.

3

Clock+

Clock output

4

Clock-

Clock output

5

Data+

Data input

6

Data-

Data input

7

SET

Digital output.

This pin is directly connected to X01, pin 2 "SET".

8

DIR

Digital output.

This pin is directly connected to X02, pin 2 "DIR".