Introduction

Introduction 1:

4-channel IO-Link master Class A, 4 x digital input

The EP6224-0002 IO-Link module enables the connection of up to four IO-Link devices. These can be actuators, sensors or a combination of both. In addition, the EP6224-0002 offers four further digital inputs on the free pins of the M12 ports. Point-to-point connection between the box and the device. The EtherCAT Box is parameterized via the EtherCAT Master. IO-Link is designed as an intelligent link between the fieldbus level and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool.

In the default setting, the four IO-Link channels of the EP6224-0002 operate as a 4-channel input module, 24 V DC, which if necessary communicates with connected IO-Link devices, parameterizes them and, if required, changes their operation mode. Each IO-Link port can also optionally be used just as an input or output. The slim design also enables use where space is cramped.

Quick links

Technical data
Process image
Dimensions
IO-Link ports
Commissioning and configuration