Analog inputs
Technical data | EP4304-1002 | EP4314-1002 |
|---|---|---|
Number | 2 | 2 |
Measuring ranges | ||
Input type | Single-ended | |
Input resistance | > 200 kΩ | 85 Ω typ. |
Dielectric strength | max. 30 VDC | |
Digital resolution | 16 bits, including sign | |
Measurement uncertainty | < 0.3 % of full scale value | |
Largest short-term deviation during a specified electrical interference test | 5 % of full scale value | 1.5 % of full scale value |
Analog input filter: cut-off frequency | 5 kHz | |