Measuring range -10 … +10 mA
Technical data | Measuring range |
|---|---|
Measuring range, nominal | -10…+10 mA |
Measuring range, end value (full scale value) | 10 mA |
Measuring range, technically usable | -10.737…+10.737 mA, overcurrent-protected |
Fuse protection | Internal overload limiting, continuous current resistant |
PDO resolution | 16-bit, including sign |
PDO LSB (Extended Range) | 327.68 nA |
PDO LSB (Legacy Range) | 305.19 nA |