Analog outputs
Technical data | Analog outputs |
---|---|
Number | 4 |
Cable length | max. 30 m |
Output signal range |
|
Output error | < 0.1% (ambient temperature 0 ... +55°C) of the full scale value of the signal range. |
Load resistor / load | Voltage output: min. 5 kΩ Current output: max. 350 Ω |
Short-circuit proof | Yes |