Output signal range -10 … +10 V

Technical data

Output signal range -10...+10 V

Full scale value of the signal range

10 V

PDO resolution

16-bit, including sign

PDO LSB

305.19 µV

Output signal range -10 … +10 V 1: