Output signal range 0 … 10 V
Technical data | Output signal range 0...10 V |
|---|---|
Full scale value of the signal range | 10 V |
PDO resolution | 16-bit, including sign |
PDO LSB | 305.19 µV |
Technical data | Output signal range 0...10 V |
|---|---|
Full scale value of the signal range | 10 V |
PDO resolution | 16-bit, including sign |
PDO LSB | 305.19 µV |