Introduction

Introduction 1:

The EP3751-0160 EtherCAT Box has an internal ultra-low-noise 3-axis accelerometer with 20-bit resolution and a selectable measuring range of ±2 g, ±4 g and ±8 g. The sampling rate is 4 kHz. The built-in sensor is suitable for applications where low frequencies must be monitored with the lowest possible noise. Applications can be building monitoring, bridge monitoring, robotics or Condition Monitoring, for example.

The EtherCAT connection ensures an almost delay-free transmission and thus evaluation in the measuring system, with TwinCAT Analytics, for example. Parameterizable, the sensor data can also be transmitted as raw values (unprocessed, unfiltered).

Quick links

Technical data
Process image
Acceleration measurement
Inclination measurement