EP3184-1002 - Introduction

EP3184-1002 - Introduction 1:

4-channel analog input ±10 V or 0/4...20 mA, parameterizable, single-ended, 16-bit

The EP3184-1002 EtherCAT Box has four analog inputs which can be individually parameterized, so that they process signals either in the -10 V to +10 V range or the 0/4 mA…20 mA range.

Two inputs are combined in each case on sockets 1 and 3. Sockets 2 and 4 have no function.

The voltage or input current is digitized with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device.

The four input channels are single-ended and share a common internal ground potential. The input filter and therefore the conversion times are configurable in a wide range.

The inputs can, if required, be scaled differently, and automatic limit value monitoring is also available. EtherCAT is used for parameterization purposes. The parameters are stored in the module.

The connected sensors are supplied with power via UP. This can be fed to the supply voltage input to match the sensor and is passed on unfiltered to the signal M12 connectors.

Quick links

Technical data
Process image
Dimensions
Signal connection
Configuration