Introduction

Introduction 1:

The EP3048-0002 EtherCAT Box has 8 channels and processes 20 mA standard signals with 16-bit resolution and up to 2000 measured values per second. Each channel can be parameterized individually via the controller/TwinCAT; signals in the range of -20…+20 mA , 0…+20 mA and 4…+20 mA can be processed by each channel. The current inputs are designed as single-ended.

With a technical measuring range of ±107% of the nominal range, the module also supports commissioning with sensor values in the limit range and evaluation according to NAMUR NE43. Two channels are connected via an M12 socket.

Quick links

Technical data
Process image
Signal connection
Commissioning