Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, A-coded, shielded

Electrical isolation

500 V

Supply voltages

Connection

Input: M8 connector, 4-pin, A-coded

Downstream connection: M8 socket, 4-pin, A-coded

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

80 mA

UP voltage range

12…30 VDC

UP sum current: IP,sum

max. 4 A

Current consumption from UP

= Sensor power supply

Analog inputs

Number

8

Connection

4 x M12 socket, 5-pin

Two inputs per M12 socket.

Cable length

max. 30 m

Wiring

2-wire

Ground reference

Single-ended

Measuring range, nominal (FSVnom)

Adjustable:

  • -20…+20 mA (default)
  • 0…20 mA
  • 4…20 mA

Measuring range, technical (FSVtechn)

-21.47 mA…+21.47 mA

Resolution

16 bit (including sign)

Sampling rate

max. 2 ksps (min. 500 µs) per channel

Sampling type

Multiplex, approx. 60 µs delay between channels

Input resistance

100 Ω

Input filter limit frequency

1.2 kHz (-3 dB)

Input filter characteristic

First-order low-pass filter

Settling time

3 ms typ. (0…90 %)

Dielectric strength

30 V permanent

Overcurrent protection

50 mA

Electrical isolation

No electrical isolation between the channels.

The channels are set to UP/GNDP potential.

Conversion method

SAR

Measuring error, measurement uncertainty

max 0.3 %, relative to the full scale value.

Largest short-term deviation during a specified electrical interference test

±1 %FSV typ.

Sensor power supply

12…30 VDC from the supply voltage UP.

max. 0.5 A in total, short-circuit proof in total.

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Approvals/markings

Approvals/markings *)

CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms