EP2316-0003 - Introduction

EP2316-0003 - Introduction 1:

8 digital inputs 24 V DC, 8 digital outputs 24 V DC, Imax 0.5 A

The EP2316 EtherCAT Box combines eight digital inputs and eight digital outputs in one device . The inputs are available with a 10 μs filter constant.

The outputs process load currents up to 0.5 A, are short-circuit proof and protected against inverse polarity. Signal state and status are indicated by LEDs.

The signal connection is made via two ZS2001 connectors with spring-loaded system, optionally available with 1 or 3 pins. The module is delivered without connectors.

Quick links

Technical data
Process image
Dimensions
Signal interface