Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
US nominal voltage | 24 V DC (-15 %, +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 120 mA + sensor supply |
Rated voltage UP | 24 V DC (-15 %, +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | 20 mA + Loads on the digital outputs |
Electrical isolation GNDS / GNDP | no |
Digital inputs | EP2316-0003 | EP2316-0008 |
|---|---|---|
Number | 8 | |
Connection | 1 x ZS2001 connector | 1 x D-sub socket, 25-pin, thread UNC4-40 |
Cable length | max. 30 m | |
Input filter | 10 µs | |
Characteristics | Type 3 according to EN61131-2, compatible with type 1 | |
Signal voltage "0" | -3…+5 V | |
Signal voltage "1" | +11…+30 V | |
Input current | 6 mA | |
Sensor power supply | 24 V DC from US max. 0.5 A in total, short-circuit proof | |
Digital outputs | EP2316-0003 | EP2316-0008 |
|---|---|---|
Number | 8 | |
Connection | 1 x ZS2001 connector | 1 x D-sub socket, 25-pin, thread UNC4-40 |
Cable length | max. 30 m | |
Load type | Resistive, inductive, lamp load | |
Nominal output voltage | 24 V DC from UP | |
Output current per channel | max. 0.5 A. Each output is independently short-circuit proof | |
Output sum current | max. 4 A | |
Short circuit current | max. 1.5 A | |
Output driver supply | from UP | |
Changeover times | TON: 25 µs typ., TOFF: 50 µs typ. | TON: 60 µs typ., TOFF: 300 µs typ. |
Housing data | |
|---|---|
Dimensions W × H × D | 30 mm × 126 mm × 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).