Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | EP1816-0008 | EP1816-1008 | EP1816-3008 |
|---|---|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded | ||
Electrical isolation | 500 V | ||
Distributed Clocks | yes | ||
Minimum cycle time | - | - | 500 µs |
Supply voltages | EP1816-0008 | EP1816-1008 | EP1816-3008 |
|---|---|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Forwarding: M8 socket, 4-pin, A-coded | ||
US rated voltage | 24 V DC (-15%/+20%) | ||
US sum current: IS,sum | max. 4 A | ||
Current consumption from US | 120 mA + sensor power supply | ||
UP rated voltage | 24 V DC (-15%/+20%) | ||
UP sum current: IP,sum | max. 4 A | ||
Current consumption from UP | None. UP is only forwarded. | ||
Undervoltage detection | - | < 18 V for US and UP | < 18 V for US and UP |
Electrical isolation GNDS / GNDP | no | yes | yes |
Digital inputs | EP1816-0008 | EP1816-1008 | EP1816-3008 |
|---|---|---|---|
Number | 16 | ||
Connection | D-sub socket, 25-pin, UNC4-40 thread | ||
Cable length | max. 30 m | ||
Characteristics | Type 3 according to EN 61131-2, compatible with type 1 | ||
Rated input voltage | 24 V DC (-15%/+20%) | ||
Input filter | 10 µs | ||
Signal voltage "0" | -3…+5 V | ||
Signal voltage "1" | +11…+30 V | ||
Input current | 6 mA | 3 mA | 3 mA |
Sensor power supply | 24 V DC from US max. 0.5 A, short-circuit proof in total | ||
Housing data | |
|---|---|
Dimensions W × H × D | 30 mm × 126 mm × 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |