Accelerometers (EP1816-3008 only)
Technical data | Accelerometers |
|---|---|
Sensor type | Two 3-axis accelerometers, offset by 90° |
Resolution of the measured acceleration values | 10-bit When displayed in mg: 1 mg per LSB 1) |
Resolution of the measured inclination values | Depending on where the measured acceleration values are converted to angles of inclination:
|
Measuring range of the acceleration measurement | ±2 g / ±4 g / ±8 g / ± 16 g adjustable 1) |
Special features | Self-test |
Sampling rate | 1 Hz to 5 kHz |
1) 1 g is the acceleration of gravity, 9.81 m/s2.
![]() | Maximum transfer rate Die EP1816-3008 reads sensors with sampling rates between 1 Hz and 5 kHz. Since the smallest cycle time is limited to 500 µs due to the internal processing, the resulting maximum transfer rate is 2.5 kHz. |
