Introduction

Introduction 1:
Introduction 2:

EP1816-x008 | 16-channel digital input

The EP1816-x008 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via 25-pin D-sub socket.

The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.

EP1816-3008 has two internal 3-axis accelerometers with 16 bits and a selectable resolution of ±2 g, ±4 g, ±8 g and ±16 g. The sampling frequency is 1 Hz to 5 KHz. Possible applications include the recording of vibrations and shocks/oscillations, and furthermore inclination measurements in all three axes.

Quick links

Technical data
Process image
Dimensions
Signal interface
Acceleration measurement (EP1816-3008)
Inclination measurement (EP1816-3008)