D-sub sockets, 25-pin

Notice

Incorrect signal levels due to electromagnetic interference

Digital inputs with a 10 µs input filter are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference.

Under the influence of electromagnetic interference, a false signal level can be detected.

  • If necessary, use shielded signal lines.

Pin assignment

D-sub sockets, 25-pin 1:Fig.33: D-sub socket, 25-pin

Pin

EP1816-0008

EP1816-1008

EP1816-3008

1

Channel 1, Input 1

US

US

2

Channel 1, Input 2

GNDS

GNDS

3

Channel 1, Input 3

Channel 1, Input 1

Channel 1, Input 1

4

Channel 1, Input 4

Channel 1, Input 2

Channel 1, Input 2

5

Channel 1, Input 5

Channel 1, Input 3

Channel 1, Input 3

6

Channel 1, Input 6

Channel 1, Input 4

Channel 1, Input 4

7

Channel 1, Input 7

Channel 1, Input 5

Channel 1, Input 5

8

Channel 1, Input 8

Channel 1, Input 6

Channel 1, Input 6

9

Channel 2, Input 1

Channel 1, Input 7

Channel 1, Input 7

10

Channel 2, Input 2

Channel 1, Input 8

Channel 1, Input 8

11

Channel 2, Input 3

Channel 2, Input 1

Channel 2, Input 1

12

Channel 2, Input 4

Channel 2, Input 2

Channel 2, Input 2

13

Channel 2, Input 5

Channel 2, Input 3

Channel 2, Input 3

14

Channel 2, Input 6

Channel 2, Input 4

Channel 2, Input 4

15

Channel 2, Input 7

Channel 2, Input 5

Channel 2, Input 5

16

Channel 2, Input 8

Channel 2, Input 6

Channel 2, Input 6

17

US

Channel 2, Input 7

Channel 2, Input 7

18

US

Channel 2, Input 8

Channel 2, Input 8

19

US

US

US

20

US

US

US

21

US

US

US

22

US

US

US

23

GND

GNDS

GNDS

24

GND

GNDS

GNDS

25

GND

GNDS

GNDS

1) US1 serves as sensor supply voltage. It is branched off from the US supply voltage.

Connection examples

D-sub sockets, 25-pin 2:Fig.34: Digital inputs D-sub, connection examples

Status LEDs

The D-sub socket has two green status LEDs.

D-sub sockets, 25-pin 3:Fig.35: D-sub 25 status LEDs