Configuration objects
Index 8000 DIP Settings Ch.01
Parameters for digital input channel 1: connection X01, pin 4 / input A.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | DIP Settings Ch.01 |
| UINT8 | RO | 0x12 (18dec) |
8000:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8000:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8000:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8010 DIP Settings Ch.02
Parameters for digital input channel 2: connection X01, pin 2 / input B.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | DIP Settings Ch.02 |
| UINT8 | RO | 0x12 (18dec) |
8010:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8010:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8010:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8020 DIP Settings Ch.03
Parameters for digital input channel 3: connection X02, pin 4 / input A.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | DIP Settings Ch.03 |
| UINT8 | RO | 0x12 (18dec) |
8020:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8020:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8020:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8030 DIP Settings Ch.04
Parameters for digital input channel 4: connection X02, pin 2 / input B.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8030:0 | DIP Settings Ch.04 |
| UINT8 | RO | 0x12 (18dec) |
8030:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8030:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8030:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8040 DIP Settings Ch.05
Parameters for digital input channel 5: connection X03, pin 4 / input A.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8040:0 | DIP Settings Ch.05 |
| UINT8 | RO | 0x12 (18dec) |
8040:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8040:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8040:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8050 DIP Settings Ch.06
Parameters for digital input channel 6: connection X03, pin 2 / input B.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8050:0 | DIP Settings Ch.06 |
| UINT8 | RO | 0x12 (18dec) |
8050:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8050:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8050:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8060 DIP Settings Ch.07
Parameters for digital input channel 7: connection X04, pin 4 / input A.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8060:0 | DIP Settings Ch.07 |
| UINT8 | RO | 0x12 (18dec) |
8060:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8060:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8060:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8070 DIP Settings Ch.08
Parameters for digital input channel 8: connection X04, pin 2 / input B.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8070:0 | DIP Settings Ch.08 |
| UINT8 | RO | 0x12 (18dec) |
8070:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8070:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8070:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8080 DIP Settings Ch.09
Parameters for digital input channel 9: connection X05, pin 4 / input A.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8080:0 | DIP Settings Ch.09 |
| UINT8 | RO | 0x12 (18dec) |
8080:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8080:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8080:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8090 DIP Settings Ch.10
Parameters for digital input channel 10: connection X05, pin 2 / input B.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8090:0 | DIP Settings Ch.10 |
| UINT8 | RO | 0x12 (18dec) |
8090:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8090:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
8090:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 80A0 DIP Settings Ch.11
Parameters for digital input channel 11: connection X06, pin 4 / input A.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80A0:0 | DIP Settings Ch.11 |
| UINT8 | RO | 0x12 (18dec) |
80A0:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
80A0:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
80A0:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 80B0 DIP Settings Ch.12
Parameters for digital input channel 12: connection X06, pin 2 / input B.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80B0:0 | DIP Settings Ch.12 |
| UINT8 | RO | 0x12 (18dec) |
80B0:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
80B0:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
80B0:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 80C0 DIP Settings Ch.13
Parameters for digital input channel 13: connection X07, pin 4 / input A.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80C0:0 | DIP Settings Ch.13 |
| UINT8 | RO | 0x12 (18dec) |
80C0:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
80C0:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
80C0:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 80D0 DIP Settings Ch.14
Parameters for digital input channel 14: connection X07, pin 2 / input B.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80D0:0 | DIP Settings Ch.14 |
| UINT8 | RO | 0x12 (18dec) |
80D0:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
80D0:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
80D0:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 80E0 DIP Settings Ch.15
Parameters for digital input channel 15: connection X08, pin 4 / input A.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80E0:0 | DIP Settings Ch.15 |
| UINT8 | RO | 0x12 (18dec) |
80E0:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
80E0:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
80E0:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 80F0 DIP Settings Ch.16
Parameters for digital input channel 16: connection X08, pin 2 / input B.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80F0:0 | DIP Settings Ch.16 |
| UINT8 | RO | 0x12 (18dec) |
80F0:01 | Enable Wirebreak | Enable wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
80F0:11 | Filter Time | Set input filter time. See chapter Input filter. | UINT16 | RW | 0x0000 (0dec) |
80F0:12 | Signal Extension Time | Set pulse extension. See chapter Pulse extension. | UINT16 | RW | 0x0000 (0dec) |
Index 8100 DOS Settings Ch.01
Parameters for the sensor power supply output at connection X01.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8100:0 | DOS Settings Ch.01 |
| UINT8 | RO | 0x11 (17dec) |
8100:01 | Detect Open Load in Off State | Enable wire break detection for the "off" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8100:02 | Detect Open Load in On State | Enable wire break detection for the "on" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8100:03 | Detect Short to 24V | Enables the detection of a short circuit after 24 V. | BOOLEAN | RW | 0x00 (0dec) |
8100:06 | Use Output as Power Supply | Make the output switchable. See chapter Switching outputs. | BOOLEAN | RW | 0x01 (1dec) |
8100:11 | Safe State Behavior | Determines the behavior of the output if the EtherCAT status of the device is not "Operational". See chapter Behavior on EtherCAT failure. | UINT8 | RW | 0x00 (0dec) |
Index 8110 DOS Settings Ch.02
Parameters for the sensor power supply output at connection X02.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8110:0 | DOS Settings Ch.02 |
| UINT8 | RO | 0x11 (17dec) |
8110:01 | Detect Open Load in Off State | Enable wire break detection for the "off" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8110:02 | Detect Open Load in On State | Enable wire break detection for the "on" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8110:03 | Detect Short to 24V | Enables the detection of a short circuit after 24 V. | BOOLEAN | RW | 0x00 (0dec) |
8110:06 | Use Output as Power Supply | Make the output switchable. See chapter Switching outputs. | BOOLEAN | RW | 0x01 (1dec) |
8110:11 | Safe State Behavior | Determines the behavior of the output if the EtherCAT status of the device is not "Operational". See chapter Behavior on EtherCAT failure. | UINT8 | RW | 0x00 (0dec) |
Index 8120 DOS Settings Ch.03
Parameters for the sensor power supply output at connection X03.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8120:0 | DOS Settings Ch.03 |
| UINT8 | RO | 0x11 (17dec) |
8120:01 | Detect Open Load in Off State | Enable wire break detection for the "off" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8120:02 | Detect Open Load in On State | Enable wire break detection for the "on" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8120:03 | Detect Short to 24V | Enables the detection of a short circuit after 24 V. | BOOLEAN | RW | 0x00 (0dec) |
8120:06 | Use Output as Power Supply | Make the output switchable. See chapter Switching outputs. | BOOLEAN | RW | 0x01 (1dec) |
8120:11 | Safe State Behavior | Determines the behavior of the output if the EtherCAT status of the device is not "Operational". See chapter Behavior on EtherCAT failure. | UINT8 | RW | 0x00 (0dec) |
Index 8130 DOS Settings Ch.04
Parameters for the sensor power supply output at connection X04.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8130:0 | DOS Settings Ch.04 |
| UINT8 | RO | 0x11 (17dec) |
8130:01 | Detect Open Load in Off State | Enable wire break detection for the "off" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8130:02 | Detect Open Load in On State | Enable wire break detection for the "on" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8130:03 | Detect Short to 24V | Enables the detection of a short circuit after 24 V. | BOOLEAN | RW | 0x00 (0dec) |
8130:06 | Use Output as Power Supply | Make the output switchable. See chapter Switching outputs. | BOOLEAN | RW | 0x01 (1dec) |
8130:11 | Safe State Behavior | Determines the behavior of the output if the EtherCAT status of the device is not "Operational". See chapter Behavior on EtherCAT failure. | UINT8 | RW | 0x00 (0dec) |
Index 8140 DOS Settings Ch.05
Parameters for the sensor power supply output at connection X05.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8140:0 | DOS Settings Ch.05 |
| UINT8 | RO | 0x11 (17dec) |
8140:01 | Detect Open Load in Off State | Enable wire break detection for the "off" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8140:02 | Detect Open Load in On State | Enable wire break detection for the "on" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8140:03 | Detect Short to 24V | Enables the detection of a short circuit after 24 V. | BOOLEAN | RW | 0x00 (0dec) |
8140:06 | Use Output as Power Supply | Make the output switchable. See chapter Switching outputs. | BOOLEAN | RW | 0x01 (1dec) |
8140:11 | Safe State Behavior | Determines the behavior of the output if the EtherCAT status of the device is not "Operational". See chapter Behavior on EtherCAT failure. | UINT8 | RW | 0x00 (0dec) |
Index 8150 DOS Settings Ch.06
Parameters for the sensor power supply output at connection X06.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8150:0 | DOS Settings Ch.06 |
| UINT8 | RO | 0x11 (17dec) |
8150:01 | Detect Open Load in Off State | Enable wire break detection for the "off" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8150:02 | Detect Open Load in On State | Enable wire break detection for the "on" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8150:03 | Detect Short to 24V | Enables the detection of a short circuit after 24 V. | BOOLEAN | RW | 0x00 (0dec) |
8150:06 | Use Output as Power Supply | Make the output switchable. See chapter Switching outputs. | BOOLEAN | RW | 0x01 (1dec) |
8150:11 | Safe State Behavior | Determines the behavior of the output if the EtherCAT status of the device is not "Operational". See chapter Behavior on EtherCAT failure. | UINT8 | RW | 0x00 (0dec) |
Index 8160 DOS Settings Ch.07
Parameters for the sensor power supply output at connection X07.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8160:0 | DOS Settings Ch.07 |
| UINT8 | RO | 0x11 (17dec) |
8160:01 | Detect Open Load in Off State | Enable wire break detection for the "off" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8160:02 | Detect Open Load in On State | Enable wire break detection for the "on" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8160:03 | Detect Short to 24V | Enables the detection of a short circuit after 24 V. | BOOLEAN | RW | 0x00 (0dec) |
8160:06 | Use Output as Power Supply | Make the output switchable. See chapter Switching outputs. | BOOLEAN | RW | 0x01 (1dec) |
8160:11 | Safe State Behavior | Determines the behavior of the output if the EtherCAT status of the device is not "Operational". See chapter Behavior on EtherCAT failure. | UINT8 | RW | 0x00 (0dec) |
Index 8170 DOS Settings Ch.08
Parameters for the sensor power supply output at connection X08.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8170:0 | DOS Settings Ch.08 |
| UINT8 | RO | 0x11 (17dec) |
8170:01 | Detect Open Load in Off State | Enable wire break detection for the "off" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8170:02 | Detect Open Load in On State | Enable wire break detection for the "on" state. See chapter Wire break detection (EP1839-0022, EP1839-0042). | BOOLEAN | RW | 0x00 (0dec) |
8170:03 | Detect Short to 24V | Enables the detection of a short circuit after 24 V. | BOOLEAN | RW | 0x00 (0dec) |
8170:06 | Use Output as Power Supply | Make the output switchable. See chapter Switching outputs. | BOOLEAN | RW | 0x01 (1dec) |
8170:11 | Safe State Behavior | Determines the behavior of the output if the EtherCAT status of the device is not "Operational". See chapter Behavior on EtherCAT failure. | UINT8 | RW | 0x00 (0dec) |