Introduction

8 digital inputs (24 VDC), 2 counters

The EP1518-0002 EtherCAT Box with digital inputs acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller.
The signal state is indicated by means of light emitting diodes. Connection is via M12 connectors. The input filters can be set between 0 and 100 ms via EtherCAT.
Inputs 0 and 4 can be used as up/down counters (32-bit). Inputs 1 and 5 operate as GATES and inputs 2 and 6 control Up/Down.
The EP1518 has three modes of operation that can be selected via the PDOs using the Sync-Manager:

All inputs continue to be shown in the process image even in the counter operation modes. Signal acquisition takes place with the filter times set via CoE.
Irrespective of that, the counter pulses are always counted with a filter of 150 µs. Further parameters can be set via the CoE objects.
The sensors are supplied via the control voltage US in two groups of four sensors each. Any short circuits on the sensor side are detected and reported to the controller.
The load voltage Up is not used in the input module, but may optionally be connected in order to be relayed downstream.

Quick links

Technical data
Process image
Dimensions
Signal connection