Signal connection

Pin assignment

M12 socket

Pin

Symbol

Function

1

+24 V Us

Sensor supply

2

Input B

Digital input

3

GND

Ground

4

Input A

Digital input

5

n.c.

-

Use the sensor supply at pin 1 as supply voltage for connected sensors. Specifications.

Connection examples

Signal connection 1:

Status LEDs

Each M12 socket has two green LEDs. An LED lights up when a high level is detected at the respective input.

Signal connection 2: