Overview
EP1122-0001
Name | Function | Connector | Tightening |
---|---|---|---|
X1 | EtherCAT junction, Port D | M8 socket | 0.4 Nm 1) |
X2 | EtherCAT junction, Port B | M8 socket | 0.4 Nm 1) |
X40 | EtherCAT input, Port A | M8 socket | 0.4 Nm 1) |
X41 | EtherCAT downstream connection, port C | M8 socket | 0.4 Nm 1) |
X60 | M8 plug connector | 0.4 Nm 1) | |
X61 | M8 socket | 0.4 Nm 1) |
EP1122-8001
Name | Function | Connector | Tightening |
---|---|---|---|
X1 | EtherCAT junction, Port D | M8 socket | 0.4 Nm 1) |
X2 | EtherCAT junction, Port B | M8 socket | 0.4 Nm 1) |
X40 | EtherCAT input with Fast Hot Connect, port A | M8 socket | 0.4 Nm 1) |
X41 | EtherCAT downstream connection with Fast Hot Connect, port C | M8 socket | 0.4 Nm 1) |
X60 | M8 plug connector | 0.4 Nm 1) | |
X61 | M8 socket | 0.4 Nm 1) |
1) Mount plugs on these connectors using a torque wrench, e.g. ZB8801 from Beckhoff.