Information data, diagnostic data
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F3:0 | Diagnosis History |
| UINT8 | RO | 0x37 (55dec) |
10F3:01 | Maximum Messages |
| UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message |
| UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message |
| UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available |
| BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags |
| UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 |
| OCTET-STRING[64] | RO | {0} |
10F3:07 | Diagnosis Message 002 |
| OCTET-STRING[64] | RO | {0} |
10F3:08 | Diagnosis Message 003 |
| OCTET-STRING[64] | RO | {0} |
… | … | … | … | … | … |
10F3:35 | Diagnosis Message 048 |
| OCTET-STRING[64] | RO | {0} |
10F3:36 | Diagnosis Message 049 |
| OCTET-STRING[64] | RO | {0} |
10F3:37 | Diagnosis Message 050 |
| OCTET-STRING[64] | RO | {0} |
Index 9008 FB OCT Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9008:0 | FB OCT Info data Ch.1 |
| UINT8 | RO | 0x20 (32dec) |
9008:11 | Encoder Type | Feedback type 2: rotary encoder, unipolar counting | UINT16 | RO | 0x0000 (0dec) |
9008:12 | Resolution | Resolution of the feedback. Unit: steps per revolution | UINT32 | RO | 0x00000000 (0dec) |
9008:13 | Range | Working area of the feedback. On leaving this range there is an overflow of the position. Unit: revolutions | UINT32 | RO | 0x00000000 (0dec) |
9008:14 | Type Code Name | Name of the feedback. | STRING | RO |
|
9008:15 | Serial No | Serial number of the feedback | STRING | RO |
|
9008:16 | Firmware Revision No | Revision of the firmware. | STRING | RO |
|
9008:17 | Firmware Date | Date of the firmware. | STRING | RO |
|
9008:18 | EEPROM Size | EEPROM size. | UINT16 | RO | 0x0000 (0dec) |
9008:19 | Temperature | Temperature. Unit: 0.1 °C | INT16 | RO | 0x0000 (0dec) |
9008:1A | LED Current | Current of the feedback LED. Unit: 0.1 mA | UINT16 | RO | 0x0000 (0dec) |
9008:1B* | Supply voltage | Supply voltage of the feedback. Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9008:1C | Life- time | Operating hours counter. Unit: minutes | UINT32 | RO | 0x00000000 (0dec) |
9008:1D | Received Signal Strength Indicator | Received signal strength at the terminal. Unit: % | UINT16 | RO | 0x0000 (0dec) |
9008:1E | Slave Received Signal Strength Indicator | Received signal strength at the encoder. Unit: % | UINT16 | RO | 0x0000 (0dec) |
9008:1F | Line delay | Running time of the signal in the cable. Unit: ns | UINT16 | RO | 0x0000 (0dec) |
9008:20 | Encoder position offset | Position offset stored in the motor feedback. | UINT32 | RO | 0x00000000 (0dec) |
Index 9009 FB OCT Nameplate Ch.1
The parameters described in this index are always read from the electronic identification plate of the connected motor.
With these parameters some configuration parameters can be set automatically. See chapter Configuration data.
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9009:0 | FB OCT Nameplate Ch.1 |
| UINT8 | RO | 0x24 (36dec) |
9009:01 | Motor vendor | Motor vendor | STRING | RO |
|
9009:02 | Electric motor type | Motor type | STRING | RO |
|
9009:03 | Serial No | Serial number | STRING | RO |
|
9009:04 | Order code | Order number | STRING | RO |
|
9009:05 | Motor construction | Type of motor | STRING | RO |
|
9009:06 | Pole pairs | Number of pole pairs | UINT32 | RO | 0x00000000 (0dec) |
9009:07 | Standstill current (rms) | Effective holding current Unit: mA | UINT32 | RO | 0x00000000 (0dec) |
9009:08 | Rated current (rms) | Effective nominal current Unit: mA | UINT32 | RO | 0x00000000 (0dec) |
9009:09 | Peak current (rms) | Effective peak current Unit: mA | UINT32 | RO | 0x00000000 (0dec) |
9009:0A | Nominal voltage (rms) | Effective nominal voltage Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9009:0B | Max voltage (rms) | Maximum voltage Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9009:0C | Max winding du/dt | Maximum permissible voltage rise on the winding Unit: kV / s | UINT32 | RO | 0x00000000 (0dec) |
9009:0D | Max torque | Maximum torque Unit: mNm | UINT16 | RO | 0x0000 (0dec) |
9009:0E | Torque constant | Torque constant Unit: mNm / A | UINT16 | RO | 0x0000 (0dec) |
9009:0F | EMF (rms) | Countervoltage Unit: mV / (1/min) | UINT32 | RO | 0x00000000 (0dec) |
9009:10 | Winding resistance Ph-Ph 20°C | Coil resistance Unit: mOhm | UINT16 | RO | 0x0000 (0dec) |
9009:11 | Ld Ph-Ph | Inductance in the direction of flow Unit: 0.1 mH | UINT16 | RO | 0x0000 (0dec) |
9009:12 | Lq Ph-Ph | Inductance in torque forming direction Unit: 0.1 mH | UINT16 | RO | 0x0000 (0dec) |
9009:13 | Max speed | Maximum velocity Unit: 1/min | UINT32 | RO | 0x00000000 (0dec) |
9009:14 | Moment of inertia | Mass moment of inertia Unit: g cm^2 | UINT16 | RO | 0x0000 (0dec) |
9009:15 | T motor warn limit | Motor temperature warning threshold Unit: 0.1 °C | UINT16 | RO | 0x0000 (0dec) |
9009:16 | T motor shut down | Motor temperature error threshold Unit: 0.1 °C | UINT16 | RO | 0x0000 (0dec) |
9009:17 | Time constant i2t | Time constant I2T model Unit: s | UINT16 | RO | 0x0000 (0dec) |
9009:18 | Motor thermal constant | Thermal time constant of the motor Unit: s | UINT16 | RO | 0x0000 (0dec) |
9009:1B* | Brake type | Brake type
| STRING | RO |
|
9009:1C | Min brake voltage | Minimum brake voltage Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9009:1D | Max brake voltage | Maximum brake voltage Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9009:1E | Min brake monitor current | Minimum current for the monitoring of the brake Unit: mA | UINT32 | RO | 0x00000000 (0dec) |
9009:1F | Brake holding torque | Brake holding torque Unit: mNm | UINT32 | RO | 0x00000000 (0dec) |
9009:20 | Brake T on |
| UINT16 | RO | 0x0000 (0dec) |
9009:21 | Brake T off |
| UINT16 | RO | 0x0000 (0dec) |
9009:22 | Brake reduced holding voltage |
| UINT32 | RO | 0x00000000 (0dec) |
9009:23 | Brake time to red. holding volt. |
| UINT16 | RO | 0x0000 (0dec) |
9009:24 | Motor temp sensor connection |
| STRING | RO |
|
Index 9010 DRV Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9010:0 | DRV Info data Ch.1 |
| UINT8 | RO | 0x17 (23dec) |
9010:13 | Supported drive modes | Information about supported drive modes. Only modes CSV, CST, CSTCA and CSP are supported Bit 0: PP Bit 1: VL Bit 2: PV Bit 3: TQ Bit 4: R Bit 5: HM Bit 6: IP Bit 7: CSP Bit 8: CSV Bit 9: CST Bit 10: CSTCA Bit 11 - 15: reserved Bit 16-31: Manufacturer-specific | UINT32 | RO | 0x00000000 (0dec) |
9010:14 | Velocity encoder resolution | Display of the configured encoder increments / s and motor revolutions / s. The "Velocity Encoder Resolution" is calculated according to the following formula: Velocity Encoder Resolution = (encoder_increments / s ) / (motor_revolutions / s) | UINT32 | RO | 0x00000000 (0dec) |
9010:15 | Position encoder resolution increments | Feedback increments per motor revolution | UINT32 | RO | 0x00000000 (0dec) |
9010:17 | Cogging compensation supported | The cogging compensation data are available in the motor's electronic identification plate. | BOOLEAN | RO | 0x00 (0dec) |
Index 9108 FB OCT Info data Ch.2 (ELM72x2 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9108:0 | FB OCT Info data Ch.2 |
| UINT8 | RO | 0x20 (32dec) |
9108:11 | Encoder Type | Feedback type 2: rotary encoder, unipolar counting | UINT16 | RO | 0x0000 (0dec) |
9108:12 | Resolution | Resolution of the feedback. Unit: steps per revolution | UINT32 | RO | 0x00000000 (0dec) |
9108:13 | Range | Working area of the feedback. On leaving this range there is an overflow of the position. Unit: revolutions | UINT32 | RO | 0x00000000 (0dec) |
9108:14 | Type Code Name | Name of the feedback. | STRING | RO |
|
9108:15 | Serial No | Serial number of the feedback | STRING | RO |
|
9108:16 | Firmware Revision No | Revision of the firmware. | STRING | RO |
|
9108:17 | Firmware Date | Date of the firmware. | STRING | RO |
|
9108:18 | EEPROM Size | EEPROM size. | UINT16 | RO | 0x0000 (0dec) |
9108:19 | Temperature | Temperature. Unit: 0.1 °C | INT16 | RO | 0x0000 (0dec) |
9108:1A | LED Current | Current of the feedback LED. Unit: 0.1 mA | UINT16 | RO | 0x0000 (0dec) |
9108:1B* | Supply voltage | Supply voltage of the feedback. Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9108:1C | Life- time | Operating hours counter. Unit: minutes | UINT32 | RO | 0x00000000 (0dec) |
9108:1D | Received Signal Strength Indicator | Received signal strength at the terminal. Unit: % | UINT16 | RO | 0x0000 (0dec) |
9108:1E | Slave Received Signal Strength Indicator | Received signal strength at the encoder. Unit: % | UINT16 | RO | 0x0000 (0dec) |
9108:1F | Line delay | Running time of the signal in the cable. Unit: ns | UINT16 | RO | 0x0000 (0dec) |
9108:20 | Encoder position offset | Position offset stored in the motor feedback. | UINT32 | RO | 0x00000000 (0dec) |
Index 9109 FB OCT Nameplate Ch.2 (ELM72x2 only)
The parameters described in this index are always read from the electronic identification plate of the connected motor.
With these parameters some configuration parameters can be set automatically. See chapter Configuration data.
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9109:0 | FB OCT Nameplate Ch.2 |
| UINT8 | RO | 0x24 (36dec) |
9109:01 | Motor vendor | Motor vendor | STRING | RO |
|
9109:02 | Electric motor type | Motor type | STRING | RO |
|
9109:03 | Serial No | Serial number | STRING | RO |
|
9109:04 | Order code | Order number | STRING | RO |
|
9109:05 | Motor construction | Type of motor | STRING | RO |
|
9109:06 | Pole pairs | Number of pole pairs | UINT32 | RO | 0x00000000 (0dec) |
9109:07 | Standstill current (rms) | Effective holding current Unit: mA | UINT32 | RO | 0x00000000 (0dec) |
9109:08 | Rated current (rms) | Effective nominal current Unit: mA | UINT32 | RO | 0x00000000 (0dec) |
9109:09 | Peak current (rms) | Effective peak current Unit: mA | UINT32 | RO | 0x00000000 (0dec) |
9109:0A | Nominal voltage (rms) | Effective nominal voltage Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9109:0B | Max voltage (rms) | Maximum voltage Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9109:0C | Max winding du/dt | Maximum permissible voltage rise on the winding Unit: kV / s | UINT32 | RO | 0x00000000 (0dec) |
9109:0D | Max torque | Maximum torque Unit: mNm | UINT16 | RO | 0x0000 (0dec) |
9109:0E | Torque constant | Torque constant Unit: mNm / A | UINT16 | RO | 0x0000 (0dec) |
9109:0F | EMF (rms) | Countervoltage Unit: mV / (1/min) | UINT32 | RO | 0x00000000 (0dec) |
9109:10 | Winding resistance Ph-Ph 20°C | Coil resistance Unit: mOhm | UINT16 | RO | 0x0000 (0dec) |
9109:11 | Ld Ph-Ph | Inductance in the direction of flow Unit: 0.1 mH | UINT16 | RO | 0x0000 (0dec) |
9109:12 | Lq Ph-Ph | Inductance in torque forming direction Unit: 0.1 mH | UINT16 | RO | 0x0000 (0dec) |
9109:13 | Max speed | Maximum velocity Unit: 1/min | UINT32 | RO | 0x00000000 (0dec) |
9109:14 | Moment of inertia | Mass moment of inertia Unit: g cm^2 | UINT16 | RO | 0x0000 (0dec) |
9109:15 | T motor warn limit | Motor temperature warning threshold Unit: 0.1 °C | UINT16 | RO | 0x0000 (0dec) |
9109:16 | T motor shut down | Motor temperature error threshold Unit: 0.1 °C | UINT16 | RO | 0x0000 (0dec) |
9109:17 | Time constant i2t | Time constant I2T model Unit: s | UINT16 | RO | 0x0000 (0dec) |
9109:18 | Motor thermal constant | Thermal time constant of the motor Unit: s | UINT16 | RO | 0x0000 (0dec) |
9109:1B* | Brake type | Brake type
| STRING | RO |
|
9109:1C | Min brake voltage | Minimum brake voltage Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9109:1D | Max brake voltage | Maximum brake voltage Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
9109:1E | Min brake monitor current | Minimum current for the monitoring of the brake Unit: mA | UINT32 | RO | 0x00000000 (0dec) |
9109:1F | Brake holding torque | Brake holding torque Unit: mNm | UINT32 | RO | 0x00000000 (0dec) |
9109:20 | Brake T on |
| UINT16 | RO | 0x0000 (0dec) |
9109:21 | Brake T off |
| UINT16 | RO | 0x0000 (0dec) |
9109:22 | Brake reduced holding voltage |
| UINT32 | RO | 0x00000000 (0dec) |
9109:23 | Brake time to red. holding volt. |
| UINT16 | RO | 0x0000 (0dec) |
9109:24 | Motor temp sensor connection |
| STRING | RO |
|
Index 9110 DRV Info data Ch.2 (ELM72x2 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9110:0 | DRV Info data Ch.2 |
| UINT8 | RO | 0x17 (23dec) |
9110:13 | Supported drive modes | Information about supported drive modes. Only modes CSV, CST, CSTCA and CSP are supported Bit 0: PP Bit 1: VL Bit 2: PV Bit 3: TQ Bit 4: R Bit 5: HM Bit 6: IP Bit 7: CSP Bit 8: CSV Bit 9: CST Bit 10: CSTCA Bit 11 - 15: reserved Bit 16-31: Manufacturer-specific | UINT32 | RO | 0x00000000 (0dec) |
9110:14 | Velocity encoder resolution | Display of the configured encoder increments / s and motor revolutions / s. The "Velocity Encoder Resolution" is calculated according to the following formula: Velocity Encoder Resolution = (encoder_increments / s ) / (motor_revolutions / s) | UINT32 | RO | 0x00000000 (0dec) |
9110:15 | Position encoder resolution increments | Feedback increments per motor revolution | UINT32 | RO | 0x00000000 (0dec) |
9110:17 | Cogging compensation supported | The cogging compensation data are available in the motor's electronic identification plate. | BOOLEAN | RO | 0x00 (0dec) |
Index A010 DRV Amplifier Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
010A:0 | DRV Amplifier Diag data Ch.1 |
| UINT8 | RO | 0x11 (17dec) |
010A:11 | Amplifier I2T temperature | I2T model load Unit: % | UINT8 | RO | 0x00 (0dec) |
Index A011 DRV Motor Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
011A:0 | DRV Motor Diag data Ch.1 |
| UINT8 | RO | 0x13 (19dec) |
011A:11 | Motor I2T temperature | I2T model load Unit: % | UINT8 | RO | 0x00 (0dec) |
011A:13 | Motor temperature | Temperature utilization ratio Unit: °C | INT16 | RO | 0x0000 (0dec) |
Index A110 DRV Amplifier Diag data Ch.2 (ELM72x2 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
110A:0 | DRV Amplifier Diag data Ch.2 |
| UINT8 | RO | 0x11 (17dec) |
110A:11 | Amplifier I2T temperature | I2T model load Unit: % | UINT8 | RO | 0x00 (0dec) |
Index A111 DRV Motor Diag data Ch.2 (ELM72x2 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
111A:0 | DRV Motor Diag data Ch.2 |
| UINT8 | RO | 0x13 (19dec) |
111A:11 | Motor I2T temperature | I2T model load Unit: % | UINT8 | RO | 0x00 (0dec) |
111A:13 | Motor temperature | Temperature utilization ratio Unit: °C | INT16 | RO | 0x0000 (0dec) |
Index B001 FB OCT Memory interface Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
B001:0 | FB OCT Memory interface Ch.1 |
| UINT8 | RO | 0x06 (6dec) |
B001:01 | Cmd | Permitted values:
| UINT16 | RW | 0x0007 (7dec) |
B001:02 | Len |
| UINT16 | RW | 0x0000 (0dec) |
B001:03 | Adr |
| UINT32 | RW | 0x00000000 (0dec) |
B001:04 | Offset |
| UINT32 | RW | 0x00000000 (0dec) |
B001:05 | Ctrl/Status | Permitted values:
| UINT16 | RW | 0x0000 (0dec) |
001B:06 | Data |
| OCTET-STRING[32] | RW | {0} |
Index B101 FB OCT Memory interface Ch.2 (ELM72x2 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
B101:0 | FB OCT Memory interface Ch.2 |
| UINT8 | RO | 0x06 (6dec) |
101B:01 | Cmd | Permitted values:
| UINT16 | RW | 0x0007 (7dec) |
101B:02 | Len |
| UINT16 | RW | 0x0000 (0dec) |
101B:03 | Adr |
| UINT32 | RW | 0x00000000 (0dec) |
101B:04 | Offset |
| UINT32 | RW | 0x00000000 (0dec) |
101B:05 | Ctrl/Status | Permitted values:
| UINT16 | RW | 0x0000 (0dec) |
101B:06 | Data |
| OCTET-STRING[32] | RW | {0} |
Index F900 DRV Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | DRV Info data |
| UINT8 | RO | 0x14 (20dec) |
F900:11 | Amplifier temperature | Internal temperature of the terminal. Unit: 0.1 °C | INT16 | RO | 0x0000 (0dec) |
F900:12 | DC link voltage | Measured value of the DC link voltage. Unit: mV | UINT32 | RO | 0x00000000 (0dec) |
F900:13 | Supply voltage Up | Measured value of the supply voltage UP | UINT32 | RO | 0x00000000 (0dec) |
F900:14 | Digital inputs | Bit vector of the digital inputs [0] TP1, Ch1 [1] TP2, Ch1 [8] TP2, Ch2 (for ELM72x2) [9] TP2, Ch2 (for ELM72x2 | UINT16 | RO | 0x0000 (0dec) |
Index F913 DRV Device Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F913:0 | DRV Device Info data |
| UINT8 | RO | 0x04 (4dec) |
F913:01 | HW config |
| STRING | RO |
|
F913:03 | FW info |
| STRING | RO |
|
F913:04 | DMC version |
| STRING | RO |
|