ELM314x - Technical data
|
Technical data |
ELM3142-0000 |
ELM3144-0000 |
ELM3146-0000 |
ELM3148-0000 |
|---|---|---|---|---|
|
Analog inputs |
2 channel |
4 channel |
6 channel |
8 channel |
|
Time relation between channels to each other |
Simultaneous conversion of all channels in the terminal (multiplex), synchronous conversion between terminals, if Distributed Clocks will be used. Timestamp each channel, typ. sampling offset related to channel 1: | |||
|
Ch.1: 0 µs |
Ch.1: 0 µs |
Ch.1: 0 µs |
Ch.1: 0 µs | |
|
ADC conversion method |
ΔΣ (Delta-Sigma) with internal sample rate 8 Msps | |||
|
Cutoff frequency input filter hardware |
Before AD converter: Within ADC after conversion: low pass -3dB @ 2.75 kHz Type sinc5/average filter The ramp-up time/ settling time/ delay caused by the filtering will be considered within the Distributed Clocks-Timestamp. | |||
|
Resolution |
24 bit (including sign) | |||
|
Connection technology |
2/3/4-wire | |||
|
Sampling rate (per channel) |
1 ms/ 1 ksps | |||
|
Free down sampling by Firmware via decimation factor, possible effective sampling interval each channel: 1 ms + n · 25 µs | ||||
|
Oversampling |
1…20 selectable | |||
|
Supported EtherCAT cycle time (depending on the operation mode) |
Distributed Clocks: min. 100 μs + n · 25 µs (n = 0, 1, 2, ..); max. 10 ms FrameTriggered/Synchron: min. 200 μs + n · 25 µs (n = 0, 1, 2, ..); max. 100 ms FreeRun: not yet supported | |||
|
Connection diagnosis |
Wire break/short cut | |||
|
Internal analog ground AGND |
Existing by external connection to -Uv | |||
|
Overvoltage protection of the inputs |
not existing | |||
|
Internal power supply |
via E-bus | |||
|
Current consumption E-bus |
typ. 250 mA |
typ. 300 mA | ||
|
Current consumption power contacts |
- | |||
|
Thermal power dissipation |
typ. 2 W | |||
|
Dielectric strength - destruction limit |
Max. permitted short-term/continuous voltage between each contact points: ±30 V | |||
|
Recommended operation voltage range to compliance with specification |
Max. permitted voltage at +Input, −Input, related to internal analog ground (AGND) („operation as intended“): ±12.5 V | |||
|
Common data |
ELM3142-0000 |
ELM3144-0000 |
ELM3146-0000 |
ELM3148-0000 |
|---|---|---|---|---|
|
Distributed Clocks |
Yes, with Oversampling n = 1…100, accuracy << 1 μs | |||
|
Special features |
Extended Range 107 %, freely configurable numeric filters, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold, switchable connection AGND/Up- | |||
|
Functional diagnosis 1) |
Yes | |||
|
Electrical isolation channel/channel 2) |
No | |||
|
Electrical isolation channel/E-bus 2) |
Functional insulation, 707 V DC (type test) | |||
|
Electrical isolation channel/SGND 2) |
Functional insulation, 707 V DC (type test) | |||
Configuration | via the EtherCAT Master, e.g. TwinCAT | |||
Note to cable length | Signal cable lengths to the sensor / encoder over 3 m must be shielded, the shield design must be in line with the state of the art and be effective. For larger cable lengths > 30 m, a suitable surge protection should be provided if appropriate interference could affect the signal cable. | |||
1) see chapters Self-test and self-test report and Connection test/switchable connection diagnosis
2) see notes to potential groups within chapter Power supply, potential groups
Basic mechanical properties | ELM3142-0000 | ELM3144-0000 | ELM3146-0000 | ELM3148-0000 |
|---|---|---|---|---|
Connection type | 4-pin. PushIn spring-loaded technology, service plug | 6-pin. PushIn spring-loaded technology, service plug | ||
Dimensions (W x H x D) | See chapter Housing | |||
Mounting | on 35 mm rail conforms to EN 60715 | |||
Note Mounting | Plug partly not within scope of delivery, see chapter | |||
Weight | Approx. 350 g | |||
Permissible ambient temperature range during operation | -25…+60 °C | |||
Permissible ambient temperature range during storage | -40…+85 °C | |||
Environmental data | ELM3142-0000 | ELM3144-0000 | ELM3146-0000 | ELM3148-0000 |
|---|---|---|---|---|
Permissible operating altitude range | 0 up to 2000 m (derating at higher altitudes on request) | |||
Relative humidity | max. 95%, no condensation | |||
Protection class | IP 20 | |||
Installation position | Variable | |||
Normative data | ELM3142-0000 | ELM3144-0000 | ELM3146-0000 | ELM3148-0000 |
|---|---|---|---|---|
Vibration-/shock resistance | Conforms to EN 60068-2-6 / EN 60068-2-27 | |||
EMC-resistance / emission | Conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Approvals/ markings *) | CE, UKCA, cULus_60, EAC | |||
EMC notes | In case of push-in connectors, ESD air discharges conforming to EN 61000-6-4 into the connectors or to the lines connected there can lead to measurement deviations up to ±FSV within the respective channel or to other channels by crosstalk. Peak voltages (surge) conforming to EN 61000-6-2 that are applied to the cable shield can lead to measurement deviations up to ±FSV. | |||
*) Real applicable approvals/markings see type plate on the side (product marking).