Product overview measurement technology terminals
The following EtherCAT terminals were described within this documentation:
Voltage measurement
ELM3002-0000 (2-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 20 ksps)
- ELM3002-0030 (ELM3002-0000, externally calibrated)
- ELM3002-0030 / 000079851 (ELM3002-0000, externally calibrated, ISO 17025)
- ELM3002-0030 / 000079901 (ELM3002-0000, externally calibrated, DAkkS)
ELM3002-0205 (2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket)
- ELM3002-0225 (ELM3002-0205, factory calibrated)
- ELM3002-0235 (ELM3002-0205, externally calibrated)
- ELM3002-0235 / 000533506 (ELM3002-0205, externally calibrated, ISO 17025)
- ELM3002-0235 / 000533507 (ELM3002-0205, externally calibrated, DAkkS)
ELM3002-0305 (2-channel analog input, voltage, ±60 mV…5 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket)
- ELM3002-0325 (ELM3002-0305, factory calibrated)
ELM3002-0405 (2-channel analog input, voltage, ±60 mV…5 V/±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket)
- ELM3002-0425 (ELM3002-0405, factory calibrated)
ELM3004-0000 (4-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 10 ksps)
- ELM3004-0030 (ELM3004-0000, externally calibrated)
- ELM3004-0030 / 000079852 (ELM3004-0000, externally calibrated, ISO 17025)
- ELM3004-0030 / 000079853 (ELM3004-0000, externally calibrated, DAkkS)
Current measurement
ELM3102-0000 (2-channel analog input, current, ±20 mA, 24 bit, 20 ksps)
- ELM3102-0030 (ELM3102-0000, externally calibrated)
- ELM3102-0030 / 000336124 (ELM3102-0000, externally calibrated, ISO 17025)
- ELM3102-0030 / 000336125 (ELM3102-0000, externally calibrated, DAkkS)
ELM3104-0000 (4-channel analog input, current, ±20 mA, 24 bit, 10 ksps)
- ELM3104-0020 (ELM3104-0000, factory calibrated)
- ELM3104-0030 (ELM3104-0000, externally calibrated)
- ELM3104-0030 / 000337409 (ELM3104-0000, externally calibrated, ISO 17025)
- ELM3104-0030 / 000337410 (ELM3104-0000, externally calibrated, DAkkS)
Voltage-/current measurement
ELM3102-0100 (2-channel analog input, multi-function, ±60 V, ±20 mA, 24 bit, 20 ksps, electrically isolated)
- ELM3102-0120 (ELM3102-0100, factory calibrated)
- ELM3102-0130 (ELM3102-0100, externally calibrated)
- ELM3102-0130 / 000336126 (ELM3102-0100, externally calibrated, ISO 17025)
- ELM3102-0130 / 000336127 (ELM3102-0100, externally calibrated, DAkkS)
ELM3142-0000 (2-channel analog input, multi-function, ±10…±1.25 V, ±20 mA, 24 bit, 1 ksps)
ELM3144-0000 (4-channel analog input, multi-function, ±10…±1.25 V, ±20 mA, 24 bit, 1 ksps)
ELM3146-0000 (6-channel analog input, multi-function, ±10…±1.25 V, ±20 mA, 24 bit, 1 ksps)
ELM3148-0000 (8-channel analog input, multi-function, ±10…±1.25 V, ±20 mA, 24 bit, 1 ksps)
Temperature, RTD
ELM3244-0000 (4-channel analog input, temperature, RTD (Pt100), 24 bit, high-precision, 1 ksps)
ELM3246-0000 (6-channel analog input, temperature, RTD (Pt100), 24 bit, high-precision, 1 ksps)
Temperature, Thermocouple
ELM3344-0000 (4-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps)
- ELM3344-0030 (ELM3344-0000, externally calibrated)
- ELM3344-0030 / 000533510 (ELM3344-0000, externally calibrated, ISO 17025)
- ELM3344-0030 / 000533511 (ELM3344-0000, externally calibrated, DAkkS)
ELM3344-0003 (ELM3344-0000, Mini-TC universal)
- ELM3344-0033 (ELM3344-0000, Mini-TC universal, externally calibrated)
- ELM3344-0033 / 000533512 (ELM3344-0000, Mini-TC universal, externally calibrated, ISO 17025)
- ELM3344-0033 / 000533513 (ELM3344-0000, Mini-TC universal, externally calibrated, DAkkS)
ELM3348-0000 (8-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps)
- ELM3348-0030 (ELM3348-0000, externally calibrated)
- ELM3348-0030 / 000533514 (ELM3348-0000, externally calibrated, ISO 17025)
- ELM3348-0030 / 000533515 (ELM3348-0000, externally calibrated, DAkkS)
ELM3348-0003 (ELM3348-0000, Mini-TC universal)
- ELM3348-0033 (ELM3348-0000, Mini-TC universal, externally calibrated)
- ELM3348-0033 / 000533516 (ELM3348-0000, Mini-TC universal, externally calibrated, ISO 17025)
- ELM3348-0033 / 000533517 (ELM3348-0000, Mini-TC universal, externally calibrated, DAkkS)
Measuring bridge/ SG measurement
ELM3502-0000 (2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 20 ksps)
- ELM3502-0030 (ELM3502-0000, externally calibrated)
- ELM3502-0030 / 000062613 (ELM3502-0000, externally calibrated, ISO 17025, full bridge, 6-wire)
- ELM3502-0030 / 000062614 (ELM3502-0000, externally calibrated, DAkkS, full bridge, 6-wire)
- ELM3502-0030 / 000533131 (ELM3502-0000, externally calibrated, ISO 17025)
- ELM3502-0030 / 000533132 (ELM3502-0000, externally calibrated, DAkkS)
ELM3504-0000 (4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 10 ksps)
- ELM3504-0030 (ELM3504-0000, externally calibrated)
- ELM3504-0030 / 000062615 (ELM3504-0000, externally calibrated, ISO 17025, full bridge, 6-wire)
- ELM3504-0030 / 000062616 (ELM3504-0000, externally calibrated, DAkkS, full bridge, 6-wire)
- ELM3504-0030 / 000533133 (ELM3504-0000, externally calibrated, ISO 17025)
- ELM3504-0030 / 000533134 (ELM3504-0000, externally calibrated, DAkkS)
ELM3542-0000 (2-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 1 ksps, TEDS)
ELM3544-0000 (4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 1 ksps)
IEPE/ Acceleration measurement
ELM3602-0000 (2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps)
- ELM3602-0030 (ELM3602-0000, externally calibrated)
- ELM3602-0030 / 000533518 (ELM3602-0000, externally calibrated, ISO 17025)
- ELM3602-0030 / 000533519 (ELM3602-0000, externally calibrated, DAkkS)
ELM3602-0002 (ELM3602-0000, BNC)
- ELM3602-0032 (ELM3602-0000, BNC, externally calibrated)
- ELM3602-0032 / 000533520 (ELM3602-0000, BNC, externally calibrated, ISO 17025)
- ELM3602-0032 / 000533521 (ELM3602-0000, BNC, externally calibrated, DAkkS)
ELM3604-0000 (4-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps)
- ELM3604-0030 (ELM3604-0000, externally calibrated)
- ELM3604-0030 / 000533522 (ELM3604-0000, externally calibrated, ISO 17025)
- ELM3604-0030 / 000533523 (ELM3604-0000, externally calibrated, DAkkS)
ELM3604-0002 (ELM3604-0000, BNC)
- ELM3604-0032 (ELM3604-0000, BNC, externally calibrated)
- ELM3604-0032 / 000533524 (ELM3604-0000, BNC, externally calibrated, ISO 17025)
- ELM3604-0032 / 000533525 (ELM3604-0000, BNC, externally calibrated, DAkkS)
Multi-function
ELM3702-0000 (2-channel analog input, multi-function, 24 bit, 10 ksps)
ELM3702-0101 (ELM3702-0000, electrically isolated, LEMO)
ELM3704-0000 (4-channel analog input, multi-function, 24 bit, 10 ksps)
- ELM3704-0020 (ELM3704-0000, factory calibrated)
ELM3704-0001 (ELM3704-0000, LEMO)
ELM3704-1001 (ELM3704-0000, TC compensation)