ELM3002-03x5 - Introduction

ELM3002-03x5 - Introduction 1:Fig.22: ELM3002-0305
ELM3002-03x5 - Introduction 2:

The terminal contains three electrically isolated areas, each for the two input channels and the EtherCAT communication part. See also the figures at Power supply, potential groups.

DANGER

ELM3002-03x5 - Introduction 3:

Device for connection to hazardous voltage, observe instructions!

2-channel analog input, voltage, ±60 mV…5 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket

The ELM3002-0305 EtherCAT Terminal from the basic series is designed for low-voltage measurement in high-voltage systems (AC or DC) and supports the 60/100/150/250 mV and 1/2.5/5 V measuring ranges. The measuring range is selected in the CoE, as are the other setting options, e.g. the filter parameters. Regardless of the signal configuration, all ELM3x0x terminals have similar technological properties, the ELM3002-0305 with oversampling offers a maximum sampling rate of 50,000 samples per second and channel. The terminal is equipped with 4 mm safety laboratory sockets.

Optional calibration certificate:

Comprehensive documentation is available from Beckhoff Sales, Support or measurement@beckhoff.com.

Quick links

• ELM3002-0xx5 – Safety and operating instructions

• EtherCAT basics

• Mounting and wiring

• Process data overview

• Connection view

• Object description and parameterization