EL9180 - Introduction and Technical Data
Potential distribution terminal
The EL9180 EtherCAT Terminal ensures that the supply voltage is tapped multiple times via spring-loaded terminals. It eliminates the need for additional terminal blocks on the terminal strip.
Technical data
Technical data | EL9180 |
|---|---|
Technology | Potential distribution terminal |
Current load | ≤ 10 A |
Power LED | - |
Defect LED | - |
Current consumption via E-bus | - |
Nominal voltage | any up to 230 V AC/DC |
Built-in fine-wire fuse | - |
Electrical isolation | 500 V (E-bus/field voltage) |
Diagnostics | - |
Message to E-bus | - |
Power contact | 3 x power contact |
Shield connection | - |
Renewed infeed | - |
Connection facility to additional power contact | 2 |
Side by side mounting on EtherCAT Terminals with power contact | yes |
Side by side mounting on EtherCAT Terminals without power contact | - |
Electrical connection to mounting rail | yes |
Bit width in process image | 0 |
Configuration | no address or configuration settings required |
Weight | approx. 50 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail, conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable, see chapter Mounting of passive terminals |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
EL9180 connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
| 1 | internally connected to terminal point 5 |
+24 V | 2 | internally connected to terminal point 6 and positive power contact |
0 V | 3 | internally connected to terminal point 7 and negative power contact |
⏚ | 4 | Ground internally connected to terminal point 8 and power contact ground |
| 5 | internally connected to terminal point 1 |
+24 V | 6 | internally connected to terminal point 2 and positive power contact |
0 V | 7 | internally connected to terminal point 3 and negative power contact |
⏚ | 8 | Ground internally connected to terminal point 4 and power contact ground |