EL9540, EL9540-0010 - Technical data
Technical data | EL9540 | EL9540‑0010 | |
|---|---|---|---|
Function | Surge filter field supply | ||
Nominal voltage | 24 V (-15 %/+20 %) | ||
Surge filter field supply | yes | ||
Surge filter system supply | - | ||
Current carrying capacity | ≤ 10 A | ≤ 5 A | |
Current carrying capacity | - | ||
Diagnostics | - | yes | |
Message to E-bus | - | yes | |
Shield connection | - | ||
E-bus current consumption | - | typ. 40 mA | |
Bit width in process image | - | 2 | |
Electrical connection to mounting rail | - | ||
Electrical isolation | 500 V (E-bus/field voltage) | ||
Renewed infeed | - | yes | |
Connection facility to additional power contact | 2 | 1 | |
Side by side mounting on EtherCAT Terminals with power contact | yes | ||
Side by side mounting on EtherCAT Terminals without power contact | - | yes | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
Configuration | no address or configuration settings required | ||
Weight | approx. 50 g | ||
Permissible ambient temperature range during operation | -25 °C ... +60 °C | ||
Permissible ambient temperature range during storage | -40 °C ... +85 °C | ||
Permissible relative air humidity | 95 %, no condensation | ||
on 35 mm mounting rail, conforms to EN 60715 | |||
Enhanced mechanical load capacity | yes, see Installation instructions for terminals with enhanced mechanical load capacity | - | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection rating | IP20 | ||
Installation position | variable, see chapter Mounting of passive terminals | ||
Markings* | CE, UKCA EAC | ||
Approvals* | |||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |