EL9400, EL9410 - Introduction and Technical Data
Power supply terminals
The EL9400 and EL9410 power supply terminals are used to refresh the E-bus via which the data exchange between EtherCAT Couplers and Terminals takes place. Each EtherCAT Terminal requires a certain current from the E-bus (see technical data: "Current consumption via E-bus"). This current is fed into the E-bus by the power supply unit of the respective EtherCAT Coupler. For configurations with a large number of EtherCAT Terminals, the EL9400/EL9410 can be used to increase the power supply to the E-bus by 2 A.
Unlike the EL9400, the EL9410 has diagnostics displayed by LED and in the process image. At the same time, the EL9400/EL9410 can establish a further potential group on the right-hand side by means of an external 24 V supply via the power contacts.
Technical data
Technical data | EL9400 | EL9410 |
|---|---|---|
Input voltage | 24 VDC | |
Output current to supply the E-bus | 2 A | |
Power contact voltage | 24 VDC | |
Power contact current load | max. 10 A | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Current consumption via E-bus | - | - |
Diagnostics | no | via LED and in the process image |
Electrical connection to mounting rail | no | |
Renewed infeed | yes | |
Connection facility to additional power contact | 1 | |
Side by side mounting on EtherCAT Terminals with power contact | yes | |
Side by side mounting on EtherCAT Terminals without power contact | yes | |
Bit width in process image | - | 2 diagnostic bits |
Configuration | no address or configuration settings required | |
Weight | approx. 65 g | |
Permissible ambient temperature range during operation | 0 °C ... +55 °C | -25 °C ... +55 °C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable, see chapter Mounting of passive terminals | variable |
Approvals / markings* | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
Connection and LEDs EL9400, EL9410
Terminal point | Description | |
|---|---|---|
Name | No. | |
+24 V for E-bus | 1 | Supply input +24 V for the E-bus |
+24 V | 2 | Supply input +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V for supply input (internally connected to terminal point 7 and negative power contact) |
⏚ | 4 | Ground (internally connected to terminal point 8) |
0 V for E-bus | 5 | 0 V for E-bus supply input |
+24 V | 6 | Supply input +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V for supply input (internally connected to terminal point 3 and negative power contact) |
⏚ | 8 | Ground (internally connected to terminal point 4) |
LEDs
LED | Color | Meaning | |
|---|---|---|---|
Power | green | off | No voltage at the supply input for the E-bus |
on | 24 VDC at the supply input for the E-bus | ||
Power | green | off | No voltage at the supply input |
on | 24 VDC at the supply input | ||
Diag Us** | red | off | No error |
on | Undervoltage: Us or Up below 17 V | ||
Diag Up** | red | off | No error |
on | Undervoltage: Us or Up below 17 V | ||
RUN** | green | These LEDs indicate the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
Flashing (2 Hz) | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
Flashing (1 Hz) | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
Flashing (10 Hz) | State of the EtherCAT State Machine: BOOTSTRAP = function for Firmware updates of the terminal, for example | ||
**EL9410 only | |||
Process data (EL9410 only)
The EL9410 has a bit width of 2 bits (diagnostic bits for voltage Us [supply voltage for E-bus] and Up [voltage at the power contacts], "undervoltage") in the process image and is represented in the TwinCAT tree as follows:

If the Up or Us voltage drops below 17 V, the corresponding "Undervoltage" diagnostic bit is set to TRUE (1).