EL9250, EL9260 - Introduction and Technical Data
Power supply terminals, 230 V AC
The EL9250 and EL9260 power supply terminals can be placed at any position between the input/output terminals to create an additional potential group or to supply the terminals to the right with higher currents in case of high current loads.
The E-bus will pass through.
Unlike the EL9250, the EL9260 has diagnostics displayed in the process image.
The power supply is protected with a 6.3 A fine-wire fuse at all terminals.
Technical data
Technical data | EL9250 | EL9260 |
|---|---|---|
Nominal voltage | 230 V AC | |
Power contact current load | max. 10 A | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Built-in fine-wire fuse | yes; 6.3 A (see also UL note!) | |
Current consumption via E-bus | - | typ. 90 mA |
Bit width in process image | - | 2 diagnostic bits (PowerOK; FuseError) |
Configuration | no address or configuration settings required | |
Power LED | yes | yes |
Diagnostics (fuse) | yes, error-LED | yes, in the process image and error-LED |
Electrical connection to mounting rail | no | |
Renewed infeed | yes | |
Connection facility to additional power contact | 1 | |
Side by side mounting on EtherCAT Terminals with power contact | yes | |
Side by side mounting on EtherCAT Terminals without power contact | yes | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | 0 °C ... +55 °C | |
Permissible ambient temperature range during storage | -25 °C ... +85 °C | |
Operating altitude | max. 2000 m | |
Overvoltage category | II | |
Pollution degree | 2 | |
Permissible relative air humidity | 95 %, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable, see chapter Mounting of passive terminals | variable |
Approvals / markings* | CE, UKCA, EAC | |
*) Real applicable approvals/markings see type plate on the side (product marking).
EL9250, EL9260 connection
| |
Danger for persons and equipment!
|
Terminal point | Description | |
|---|---|---|
Name | No. | |
230 V AC | 1 | Supply input 230 V AC; |
N | 2 | N; |
⏚ | 3 | Ground (internally connected to terminal point 6 and power contact ground) |
230 V AC | 4 | Supply input 230 V AC; |
N | 5 | N; |
⏚ | 6 | Ground (internally connected to terminal point 3 and power contact ground) |
LEDs
LED | Color | Meaning | |
|---|---|---|---|
Power LED | green | off | No supply voltage |
on | 230 V AC at the supply input | ||
Error LED | red | off | Fuse OK |
on | Fuse defective | ||
Process data (EL9260 only)
The EL9260 has a bit width of 2 bits (diagnostic bit for voltage at the power contacts, "PowerOK" and diagnostic bit for defective fuse; "FuseError") in the process image and is represented in the TwinCAT tree as follows:

If there is no voltage at the power contacts, the corresponding diagnostic bit "PowerOK" is set to FALSE (0).
If the fuse is defective, the corresponding diagnostic bit "FuseError" is set to TRUE (1).
