EL9150, EL9160 - Introduction and Technical Data
Power supply terminals, 230 V AC
EL9150, EL9160
The EL9150 power supply terminal can be positioned at any location between the input and output terminals, for establishing a further potential group, or for supplying the terminals following on the right in applications with high current load. The E-bus will pass through.
Unlike the EL9150, the EL9160 has diagnostics displayed in the process image.
Technical data
Technical data | EL9150 | EL9160 |
|---|---|---|
Nominal voltage | 230 VAC (120 VAC) | |
Power contact current load | max. 10 A | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Current consumption via E-bus | - | typ. 90 mA |
Bit width in process image | 0 | 1 diagnostic bit |
Configuration | no address or configuration settings required | |
Power LED | yes | |
Diagnostics | no | yes, in the process image |
Electrical connection to mounting rail | no | |
Renewed infeed | yes | |
Connection facility to additional power contact | 1 | |
Side by side mounting on EtherCAT Terminals with power contact | yes | |
Side by side mounting on EtherCAT Terminals without power contact | yes | |
Weight | approx. 50 g | |
Permissible ambient temperature range during operation | -25 °C ... +60 °C | |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | |
Operating altitude | max. 2000 m | |
Overvoltage category | II | |
Pollution degree | 2 | |
Permissible relative air humidity | 95 %, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable, see chapter | variable |
Approvals / markings* | CE, cULus, EAC, UKCA | |
*) Real applicable approvals/markings see type plate on the side (product marking).
EL9150, EL9160 connection
| |
Danger for persons and equipment!
|
Terminal point | Description | |
|---|---|---|
Name | No. | |
| 1 | not used |
230 VAC (120 VAC) | 2 | Supply input 230 VAC (120 VAC), internally connected to terminal point 6 and power contact) |
0 V | 3 | 0 V for supply input (internally connected to terminal points 7 and power contact) |
⏚ | 4 | Ground (internally connected to terminal point 8 and power contact ground) |
| 5 | not used |
230 VAC (120 VAC) | 6 | Supply input 230 VAC (120 VAC), internally connected to terminal point 2 and power contact) |
0 V | 7 | 0 V for supply input (internally connected to terminal points 3 and power contact) |
⏚ | 8 | Ground (internally connected to terminal point 4 and power contact ground) |
LEDs
LED | Color | Meaning | |
|---|---|---|---|
Power LED | green | off | No voltage at the supply input |
on | 230 VAC (120 VAC) at the supply input | ||
Process data (EL9160 only)
The EL9160 has a bit width of 1 bit (diagnostic bit for voltage at the power contacts, "PowerOK") in the process image and is represented in the TwinCAT tree as follows:

If there is no voltage at the power contacts, the corresponding diagnostic bit "PowerOK" is set to FALSE (0).
