EL9011, EL9012, EL9080 - Introduction and Technical Data
End caps

The EL9011 and EL9012 end caps serve as mechanical and electrical termination of the EtherCAT bus terminal block.
The EL9012 also covers the power contacts in addition to the E-bus and is color-matched to the EL terminal series.
Separation terminal

The EL9080 separation terminal interrupts the power contacts within a bus terminal block. The terminal allows operation with different voltages on both sides of the separated power contacts. However, the E-bus will pass through. The interruption of the power contacts is particularly emphasized by the orange front panel of the EL9080. The EL9080 separation terminal has no additional functions or connection options.
Technical data
Technical data | EL9011 | EL9012 | EL9080 | |
|---|---|---|---|---|
Electrical isolation | - | 500 V (E-bus/field voltage) | ||
Bit width in process image | 0 | |||
Configuration | no address or configuration settings required | |||
Diagnostics | - | |||
Renewed infeed | - | |||
Connection facility to additional power contact | - | |||
Side by side mounting on EtherCAT Terminals with power contact | yes | |||
Side by side mounting on EtherCAT Terminals without power contact | yes | |||
Electrical connection to mounting rail | no | |||
Configuration | no address or configuration settings required | |||
Weight | approx. 8 g | approx. 10 g | approx. 40 g | |
Permissible ambient temperature range during operation | -25 °C ... +60 °C | |||
Permissible ambient temperature range during storage | -40 °C ... +85 °C | |||
Permissible relative air humidity | 95 %, no condensation | |||
Dimensions (W x H x D) | approx. 8 mm x 100 mm x 34 mm | approx. 8 mm x 100 mm x 55 mm | approx. 15 mm x 100 mm x 70 mm | |
mounted on the last terminal of the bus terminal block | on 35 mm mounting rail, conforms to EN 60715 | |||
Enhanced mechanical load capacity | - | - | yes, see also Installation instructions for enhanced mechanical load capacity | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Protection rating | IP20 | |||
Installation position | variable | |||
Markings* | CE, UKCA, EAC | |||
Approvals* | ||||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |