ModuleGroup | "Analog Output" (0x682199, 0x602199)

In the ModuleGroup "Analog Output", the output can be parameterized as either a voltage output or a current output.

The following ModuleGroups are available for selection, the description of the function can be found in the corresponding ModuleIdent.

The analog value is output in index 0x70B0:11 "Analog Output". The data stream is shown in the flow chart (see chapter Data stream). The following settings and functions are available:

The process data and setting objects depend on the configuration. The available process data and settings objects are shown below depending on the configuration.

For all AO modules

AO_1xC (0x682199)

Process data objects

Setting objects

0x60B0:0 | SlotGroup 5 (Slot 12) AO Inputs 1

0x70B0:0 | SlotGroup 5 (Slot 12) AO Output 1

0x80B0:0 | SlotGroup 5 (Slot 12) AO Settings 1
0x80BD:0 | SlotGroup 5 (Slot 12) AO Advanced Settings 1*
0x80BE:0 | SlotGroup 5 (Slot 12) AO Internal data 1
0x80BF:0 | SlotGroup 5 (Slot 12) AO Vendor data 1

*) 0x80AD:11 "Output Type": I 0 - 20 mA, I 4 - 20 mA

AO_1xV (0x602199)

Process data objects

Setting objects

0x60B0:0 | SlotGroup 5 (Slot 12) AO Inputs 1

0x70B0:0 | SlotGroup 5 (Slot 12) AO Outputs 1

0x80B0:0 | SlotGroup 5 (Slot 12) AO Settings 1
0x80BD:0 | SlotGroup 5 (Slot 12) AO Advanced Settings 1**
0x80BE:0 | SlotGroup 5 (Slot 12) AO Internal data 1
0x80BF:0 | SlotGroup 5 (Slot 12) AO Vendor data 1

**) 0x80BD:11 "Output Type": V ±10 V, V 0 - 10 V

See also:

AO Inputs 1 (0x60B0)

AO Outputs 1 (0x70B0)

AO Settings 1 (0x80B0)
AO Advanced Settings 1 (0x80BD)
AO Internal data 1 (0x80BE)
AO Vendor data 1 (0x80BF)