Current ("AO_1xC") - Output ranges and scaling type (0x682199)
- 1. Set the output range via index 0x80BD:11 "Output type".
(see table "Output ranges and scaling type") - 2. Select the scaling type via index 0x80BD:12 "Scaler":
Scaling type
Index 0x80BD:12 "Scaler" | ||
---|---|---|
Value | Name | Meaning |
0x0000 (0dec) | Extended Range | Technical output range (pre-set) |
0x0003 (3dec) | Legacy Range | Nominal output range |
This results in the bit meaning with the (user-selected output range) full scale value (FSV) as follows:
Output ranges and scaling type
Value | Current output ranges (module "AO_1xC" (ModuleIdent 0x682199)) | ||
---|---|---|---|
Technical (Extended Range) | Nominal (Legacy Range) | Full scale value (FSV) | |
0x0012 (18dec) | 0 … +21.474 mA | 0 … +20 mA | 20 mA |
0x0013 (19dec) | 0 … +21.474 mA | 4 … +20 mA | 20 mA |
The output ranges and output range monitoring are shown graphically in the following figure.
![Current ("AO_1xC") - Output ranges and scaling type (0x682199) 2:](Images/png/17194937355__Web.png)
Underrange / Overrange: The corresponding bits are set if the output value is outside the nominal output range. |
Range error: The error thresholds for the error bit and the error LED can be set in Extended Range mode via index 0x80BD:17 "Low Range Error" and index 0x80BD:18 "High Range Error". The limit values of the technical output range are pre-set. |