Configuration data (0x80B0, 0x80BD)

For all AO Output modules: AO_1xC(0x682199), AO_1xV(0x602199)

Index 80B0 SlotGroup 5 (Slot 12) AO Settings 1

Index (hex)

Name

Meaning

Data type

Flags

Default

80B0:0

SlotGroup 5
(Slot 12)
AO Settings 1

Maximum subindex

UINT8

RO

0x16 (22dec)

80B0:01

Enable user scale

Enable scaling (index 0x80B0:11 und 0x80B0:12)

BOOLEAN

RW

0x00 (0dec)

80B0:02

Presentation

0: "Signed presentation"
1: "Unsigned presentation"
2: "Absolute" MSB sign"
3: "Absolute value"

BIT3

RW

0x00 (0dec)

80B0:05

Watchdog

0: "Default watchdog value"
The default value (0x80B0:13 "Default output") is active.

1: "Watchdog ramp"
The ramp (0x80B0:14 "Default output ramp") for moving to the default value is active.

2: "Last output value"
The last process data is output when the watchdog drops.

BIT2

RW

0x00 (0dec)

80B0:07

Enable user calibration

Enable user calibration

BOOLEAN

RW

0x00 (0dec)

80B0:08

Enable vendor calibration

Enable vendor calibration

BOOLEAN

RW

0x00 (0dec)

80B0:11

Offset

User scale offset

INT16

RW

0x0000 (0dec)

80B0:12

Gain

User scale gain.
The gain has a fixed-point representation with the factor 2-16.
The value 1 corresponds to 65535dec (0x00010000hex) and is limited to +/-0x7FFFF.

INT32

 

0x00010000 (65535dec)

80B0:13

Default output

Default output value in watchdog case

INT16

RW

0x0000 (0dec)

80B0:14

Default output ramp

Ramps to the default value
Value in digits / ms.

UINT16

RW

0xFFFF (65535dec)

80B0:15

User calibration offset

User calibration offset

INT16

RW

0x0000 (0dec)

80B0:16

User calibration gain

User calibration gain

INT16

RW

0x4000 (16384dec)

Index 80BD SlotGroup 5 (Slot 12) AO Advanced Settings 1

Index (hex)

Name

Meaning

Data type

Flags

Default

80BD:0

SlotGroup 5
(Slot 12)
AO Advanced Settings 1

Maximum subindex

UINT8

RO

0x18 (24dec)

80BD:11

Output Type

AO_1xV (0x602199):
0x02hex: -10 … +10 V
0x0Ehex: 0 … +10 V

AO_1xC (0x682199):
0x12hex: 0 … +20 mA
0x13hex: 4 … +20 mA

BOOLEAN

RW

AO_1xV:
0x0002 (2dec)

AO_1xC:
0x0012 (18dec)

80BD:12

Scaler

Scaling, permissible values:

0x00hex: Extended Range
0x03hex: Legacy Range

BIT3

RW

0x00 (0dec)

80BD:17

Low Range Error

Lower threshold for error bit and error led

INT32

RW

0xFFFF8000 (-32768dec)

80BD:18

High Range Error

Upper threshold for error bit and error LED

INT32

RW

0x00007FFF (32767dec)