Output data
Index 7010 DRV Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | DRV Outputs | Maximum subindex | UINT8 | RO | 0x0E (14dec) |
7010:01 | Controlword | Bit 0 : Switch on | UINT16 | RO | 0x0000 (0dec) |
7010:03 | Modes of operation | Setting the operating mode 0x08: Cyclic synchronous position mode (CSP) | UINT8 | RW | 0x00 (0dec) |
7010:05 | Target position | Configured target position | UINT32 | RW | 0x00000000 (0dec) |
7010:06 | Target velocity | Configured target velocity The velocity scaling can be found in object 0x9010:14 (Velocity encoder resolution) | INT32 | RO | 0x00000000 (0dec) |
7010:09 | Target torque | Configured input value for torque monitoring Formula for Index 8010:54 = 0 : Formula for Index 8010:54 = 1 : | INT16 | RO | 0x0000 (0dec) |
7010:0A | Torque offset | Torque value offset Formula for Index 0x8010:54 = 0 : Formula for Index 0x8010:54 = 1 : | INT16 | RO | 0x0000 (0dec) |
7010:0B | Torque limitation | Torque threshold value for torque monitoring (bipolar limit) Formula for Index 0x8010:54 = 0 : Formula for Index 8010:54 = 1 : | UINT16 | RW | 0x7FFF (32767dec) |
7010:0E | Commutation angle | Commutation angle (for CSTCA mode) | UINT16 | RO | 0x0000 (0dec) |