Configuration data
Index 8000 FB Settings
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8000:0 |
FB Settings |
Maximum subindex |
UINT8 |
RO |
0x13 (19dec) |
|
8000:01 |
Invert feedback direction |
Inverting the count direction |
BOOLEAN |
RW |
0x00 (0dec) |
|
8000:11 |
Device type |
1: Resolver (cannot be changed) |
UINT32 |
RO |
0x00000001 (1dec) |
|
8000:12 |
Singleturn bits |
Number of single- and multi-turn-bits |
UINT8 |
RW |
0x14 (20dec) |
|
8000:13 |
Multiturn bits |
UINT8 |
RW |
0x0C (12dec) |
Index 8008 FB Resolver Settings
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8008:0 |
FB Resolver Settings |
Maximum subindex |
UINT8 |
RO |
0x14 (20dec) |
|
8008:01 |
Invert feedback direction |
Inverting the count direction |
BOOLEAN |
RW |
0x00 (0dec) |
|
8008:02 |
Enable automatic gain control |
Activate automatic gain adjustment. |
BOOLEAN |
RW |
0x01 (1dec) |
|
8008:11 |
Bandwidth |
Resolver bandwidth [1 Hz] |
UINT16 |
RW |
0x01F4 (500dec) |
|
8008:12 |
Resolver gain adjustment |
REAL32 |
RW |
0x3F800000 (1065353216dec) | |
|
8008:13 |
Resolver phase shift |
Nominal resolver phase shift |
INT8 |
RW |
0x00 (0dec) |
|
8008:14 |
Observer feed-forward |
Pre-control for speed monitor |
UINT8 |
RW |
0x32 (50dec) |
Index 8010 DRV Amplifier Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | DRV Amplifier Settings | Maximum subindex | UINT8 | RO | 0x54 (84dec) |
8010:01 | Enable TxPDOToggle | Show TxPDO toggle in status word (bit 10) | BOOLEAN | RW | 0x00 (0dec) |
8010:02 | Enable input cycle counter | 1: active A two bit counter is incremented with each process data cycle and switches to 0 after its maximum value of 3. The low bit is displayed in bit 10 and the high bit is displayed in bit 14 of the status word. | BOOLEAN | RW | 0x00 (0dez) |
8010:03 | Enable output cycle counter | reserved | BOOLEAN | RW | 0x00 (0dez) |
8010:11 | Device type | 1: Servo drive (cannot be changed) | UINT32 | RO | 0x00000001 (1dec) |
8010:12 | Current loop integral time | Current controller integral action time (Tn) | UINT16 | RW | 0x000A (10dec) |
8010:13 | Current loop proportional gain | Proportional component of current controller | UINT16 | RW | 0x0064 (100dec) |
8010:14 | Velocity loop integral time | Speed controller integral action time (Tn) | UINT32 | RW | 0x00000032 (50dec) |
8010:15 | Velocity loop proportional gain | Proportional component of velocity controller | UINT32 | RW | 0x00000096 (150dec) |
8010:19 | Nominal DC link voltage | Nominal DC link voltage | UINT32 | RW | 0x0000BB80 (48000dec) |
8010:1A | Min DC link voltage | Minimum DC link voltage | UINT32 | RW | 0x00004FB0 (20400dec) |
8010:1B | Max DC link voltage | Maximum DC link voltage | UINT32 | RW | 0x0000EA60 (60000dec) |
8010:29 | Amplifier I2T warn level | I²T model warning threshold | UINT8 | RW | 0x50 (80dec) |
8010:2A | Amplifier I2T error level | I²T model error threshold | UINT8 | RW | 0x69 (105dec) |
8010:2B | Amplifier Temperature warn level | Overtemperature warning threshold | UINT16 | RW | 0x02BC (700dec) |
8010:2C | Amplifier Temperature error level | Overtemperature error threshold | UINT16 | RW | 0x0352 (850dec) |
8010:31 | Velocity limitation | Velocity limitation | UINT32 | RW | 0x00040000 (262144dec) |
8010:32 | Short-Circuit Brake duration max | Max. duration of armature short circuit brake | UINT16 | RW | 0x03E8 (1000dec) |
8010:33 | Stand still window | Standstill window | UINT16 | RW | 0x0000 (0dec) |
Index 8010 DRV Amplifier Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:39 | Select info data 1 | Selection "Info data 1" | UINT8 | RW | 0x01 (1dec) |
Torque current (filtered 1 ms) | |||||
DC link voltage [mV] | |||||
PCB temperature [0,1 °C] | |||||
Errors: | |||||
Warnings: | |||||
8010:3A | Select info data 2 | Selection "Info data 2" | UINT8 | RW | 0x01 (1dec) |
Torque current (filtered 1 ms) | |||||
DC link voltage [mV] | |||||
PCB temperature [0,1 °C] | |||||
Errors: | |||||
Warnings: | |||||
8010:41 | Low-pass filter frequency | Low-pass filter frequency The following values can be set: | UINT16 | RW | 0x0140 (320dec) |
8010:49 | Halt ramp deceleration | Halt ramp deceleration | UINT32 | RW | 0x0000F570 (62832dec) |
8010:50 | Following error window | Following error monitor: Following error window 0xFFFFFFFF (-1dec) = following error monitor off Any other value = following error monitor on | UINT32 | RW | 0xFFFFFFFF (-1) |
Index 8010 DRV Amplifier Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:51 | Following error time out | Following error monitor: Timeout If the following error is larger than the following error window for a time that exceeds the timeout, this leads to an error reaction | UINT16 | RW | 0x0000 |
8010:52 | Fault reaction option code | Possible values: 0: Disable drive function, motor is free to rotate 1: Slow down on slow down ramp | UINT16 | RW | 0x0000 (0dec) |
8010:53 | Position loop proportional gain | Proportional part of position controller | UINT32 | RW | 0x00000000 (0dec) |
8010:54 | Feature bits | The feature bit switches: With the help of the fan cartridge ZB8610, it is possible to increase the output current of the EL7201-000x rated output current (2.8 Arms) → Bit 1 = 0 (default) The following combination are possible: 0dec → rated output current, | UINT32 | RW | 0x00000000 (0dec) |
Index 8011 DRV Motor Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8011:0 | DRV Motor Settings | Maximum subindex | UINT8 | RO | 0x2D (45dec) |
8011:11 | Max current | Peak current The adjustable motor current values can be interpreted as a peak value or RMS value. The feature bit (0x8010:54) switches: | UINT32 | RW | 0x00001770 (6000dec) |
8011:12 | Rated current | Rated current The adjustable motor current values can be interpreted as a peak value or RMS value. The feature bit (0x8010:54) switches: | UINT32 | RW | 0x000003E8 (1000dec) |
8011:13 | Motor pole pairs | Number of pole pairs | UINT8 | RW | 0x03 (3dec) |
8011:15 | Commutation offset | Commutation offset (between electrical zero position and mechanical single-turn zero position) | INT16 | RW | 0x0000 (0dec) |
8011:16 | Torque constant | Torque constant | UINT32 | RW | 0x00000000 (0dec) |
8011:18 | Rotor moment of inertia | Mass moment of inertia of the motor | UINT32 | RW | 0x00000000 (0dec) |
8011:19 | Winding inductance | Inductance | UINT16 | RW | 0x000E (14dec) |
8011:1B | Motor speed limitation | Velocity limitation | UINT32 | RW | 0x00040000 (262144dec) |
8011:29 | I2T warn level | I2T model warning threshold | UINT8 | RW | 0x50 (80dec) |
8011:2A | I2T error level | I2T model error threshold | UINT8 | RW | 0x69 (105dec) |
8011:2D | Motor thermal time constant | Thermal time constant | UINT16 | RW | 0x0028 (40dec) |
Index 8012 DRV Brake Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8012:0 | DRV Brake Settings | Maximum subindex | UINT8 | RO | 0x14 (20dec) |
8012:01 | Manual override (release) | Manual release of the motor holding brake | BOOLEAN | RW | 0x00 (0dec) |
8012:11 | Release delay | Time the holding brake requires for opening (releasing) after the current was applied. | UINT16 | RW | 0x0000 (0dec) |
8012:12 | Application delay | Time the holding brake requires for closing (holding) after the current was switched off. | UINT16 | RW | 0x0000 (0dec) |
8012:13 | Emergency application timeout | Time the amplifier waits, until the rotation speed reaches the stand still window after stop request (set rotation speed 0 or Torque off). If the set waiting time is exceeded, the holding brake is triggered independently of the rotation speed. Note: For rotatory axes and the setting „torque off“ in error case, this parameter has to be set at least to the „coast to the stop“ time of the axis. For suspended (hanging) axes and the setting „torque off“ in error case, this parameter has to be set to an appropriate short time, to prevent the axis/load from drop/fall. | UINT16 | RW | 0x0000 (0dec) |
8012:14 | Brake moment of inertia | Mass moment of inertia of the brake | UINT16 | RW | 0x0000 (0dec) |