Input data
Index 6000 FB Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | FB Inputs | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6000:0E | TxPDO State | TRUE: FALSE: | BOOLEAN | RO | 0x00 (0dez) |
6000:0F | Input Cycle Counter | Is incremented with each process data cycle and switches to 0 after its maximum value of 3. | BIT2 | RO | 0x00 (0dez) |
6000:11 | Position | Position | UINT32 | RO | 0x00000000 (0dec) |
Index 6010 DRV Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6010:0 | DRV Inputs | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
6010:01 | Statusword | Statusword | UINT16 | RO | 0x0000 (0dec) |
6010:03 | Modes of operation display | Display of the operating mode | UINT8 | RO | 0x00 (0dec) |
6010:07 | Velocity actual value | Display of the current velocity value | INT32 | RO | 0x00000000 (0dec) |
6010:08 | Torque actual value | Display of current torque value Formula for Index 8010:54 = 0 : Formula for Index 0x8010:54 = 1 : | INT16 | RO | 0x0000 (0dec) |
6010:09 | Following error actual value | Following error | INT32 | RO | 0x00000000 (0dec) |
6010:12 | Info data 1 | Synchronous information (selection via subindex 0x8010:39) | UINT16 | RO | 0x0000 (0dec) |
6010:13 | Info data 2 | Synchronous information (selection via subindex 0x8010:3A) | UINT16 | RO | 0x0000 (0dec) |