Configuration data
Index 2002 Amplifier Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2002:0 | Amplifier Settings | Maximum subindex | UINT8 | RO | 0x54 (84dec) |
2002:11 | Device type | 1: Servo drive (cannot be changed) | UINT32 | RO | 0x00000001 (1dec) |
2002:12 | Current loop integral time | Current controller integral action time (Tn) | UINT16 | RW | 0x000A (10dec) |
2002:13 | Current loop proportional gain | Proportional component of current controller | UINT16 | RW | 0x0064 (100dec) |
2002:14 | Velocity loop integral time | Speed controller integral action time (Tn) | UINT32 | RW | 0x00000032 (50dez) |
2002:15 | Velocity loop proportional gain | Proportional component of velocity controller | UINT32 | RW | 0x00000096 (150dec) |
2002:19 | Nominal DC link voltage | Nominal DC link voltage | UINT32 | RW | 0x0000BB80 (48000dec) |
2002:1A | Min DC link voltage | Minimum DC link voltage | UINT32 | RW | 0x00001A90 (6800dec) |
2002:1B | Max DC link voltage | Maximum DC link voltage | UINT32 | RW | 0x0000EA60 (60000dec) |
2002:29 | Amplifier I2T warn level | I²T model warning threshold | UINT8 | RW | 0x50 (80dec) |
2002:2A | Amplifier I2T error level | I²T model error threshold | UINT8 | RW | 0x69 (105dec) |
2002:2B | Amplifier temperature warn level | Overtemperature warning threshold | UINT16 | RW | 0x0320 (800dec) |
2002:2C | Amplifier temperature error level | Overtemperature error threshold | UINT16 | RW | 0x03E8 (1000dec) |
2002:31 | Velocity limitation | Velocity limitation | UINT32 | RW | 0x00040000 (262144dec) |
2002:32 | Short circuit brake duration max | Max. duration of armature short circuit brake | UINT16 | RW | 0x03E8 (1000dec) |
2002:33 | Stand still window | Standstill window | UINT16 | RW | 0x0000 (0dec) |
2002:41 | Low-pass filter frequency | Low-pass filter frequency The following values can be set: | UINT16 | RW | 0x0140 (320dec) |
2002:49 | Halt ramp deceleration | Halt ramp deceleration | UINT32 | RW | 0x0000F570 (62832dec) |
2002:53 | Position loop proportional gain | Proportional part of position controller | UINT32 | RW | 0x00000000 (0dec) |
2002:54 | Feature bits | The feature bit switches: With the help of the fan cartridge ZB8610, it is possible to increase the output current of the EL7201-000x rated output current (2.8 Arms) → Bit 1 = 0 (default) The following combination are possible: 0dec → rated output current, | UINT32 | RW | 0x00000000 (0dec) |
Index 2003 Motor Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2003:0 | Motor Settings | Maximum subindex | UINT8 | RO | 0x2D (45dec) |
2003:11 | Max current | Peak current The adjustable motor current values can be interpreted as a peak value or RMS value. The feature bit (0x2002:54) switches: | UINT32 | RW | 0x00001770 (6000dec) |
2003:13 | Motor pole pairs | Number of pole pairs | UINT8 | RW | 0x03 (3dec) |
2003:15 | Commutation offset | Commutation offset (between electrical zero position and mechanical single-turn zero position) | INT16 | RW | 0x0000 (0dec) |
2003:16 | Torque constant | Torque constant | UINT32 | RW | 0x00000000 (0dec) |
2003:18 | Rotor moment of inertia | Mass moment of inertia of the motor | UINT32 | RW | 0x00000000 (0dec) |
2003:19 | Winding inductance | Inductance | UINT16 | RW | 0x000E (14dec) |
2003:29 | Motor I2T warn level | I2T model warning threshold | UINT8 | RW | 0x50 (80dec) |
2003:2A | Motor I2T error level | I2T model error threshold | UINT8 | RW | 0x69 (105dec) |
2003:2D | Motor thermal time constant | Thermal time constant | UINT16 | RW | 0x0028 (40dec) |
Index 2004 Brake Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2004:0 | Brake Settings | Maximum subindex | UINT8 | RO | 0x14 (20dec) |
2004:01 | Manual override (release) | Release the motor holding brake manually | BOOLEAN | RW | 0x00 (0dec) |
2004:11 | Release delay | This object describes the time that the holding brake needs to open (to be released) after voltage is applied | UINT16 | RW | 0x0000 (0dec) |
2004:12 | Application delay | This object describes the time that the holding brake needs to close (to be applied) after voltage is removed | UINT16 | RW | 0x0000 (0dec) |
2004:13 | Emergency application timeout | Time the amplifier waits, until the rotation speed reaches the stand still window after stop request (set rotation speed 0 or Torque off). If the set waiting time is exceeded, the holding brake is triggered independently of the rotation speed. Note: For rotatory axes and the setting „torque off“ in error case, this parameter has to be set at least to the „coast to the stop“ time of the axis. For suspended (hanging) axes and the setting „torque off“ in error case, this parameter has to be set to an appropriate short time, to prevent the axis/load from drop/fall. | UINT16 | RW | 0x0000 (0dec) |
2004:14 | Brake moment of inertia | Mass moment of inertia of the brake | UINT16 | RW | 0x0000 (0dec) |
Index 2010 Feedback Settings
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
2010:0 |
Feedback Settings |
Maximum subindex |
UINT8 |
RO |
0x13 (19dec) |
|
2010:01 |
Invert feedback direction |
Inverting the count direction |
BOOLEAN |
RW |
0x00 (0dec) |
|
2010:11 |
Device type |
1: Resolver (cannot be changed) |
UINT32 |
RO |
0x00000001 (1dec) |
|
2010:12 |
Singleturn bits |
Number of single- and multi-turn-bits |
UINT8 |
RW |
0x14 (20dec) |
|
2010:13 |
Multiturn bits |
UINT8 |
RW |
0x0C (12dec) |
Index 2018 Resolver Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2018:0 | Resolver Settings | Maximum subindex | UINT8 | RO | 0x14 (20dec) |
2018:01 | Invert feedback direction | Inverting the count direction | BOOLEAN | RW | 0x00 (0dec) |
2018:02 | Enable automatic gain control | Activate automatic gain adjustment | BOOLEAN | RW | 0x01 (1dec) |
2018:11 | Bandwith | Resolver bandwidth [1 Hz] | UINT16 | RW | 0x01F4 (500dec) |
2018:12 | Resolver gain adjustment | REAL32 | RW | 0x3F800000 (1065353216dec) | |
2018:13 | Resolver phase shift | Nominal resolver phase shift | INT8 | RW | 0x00 (0dec) |
2018:14 | Observer feed-forward | Pre-control for speed monitor | UINT8 | RW | 0x32 (50dec) |