Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the low word contains the CoE profile used (5001). The high word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00000192 (402dec) |
Index 1001 Error register
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1001:0 | Error register |
| UINT8 | RO | 0x00 (0dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL72x1-x01x |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware-Version des EtherCAT-Slaves | STRING | RO | 01 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x1C213052 (471937106dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 1600 DS402 RxPDO-Map Controlword
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | DS402 RxPDO-Map Controlword | PDO Mapping RxPDO 1 | UINT8 | RO | 0x01 (1dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x6040:00, 16 |
Index 1601 DS402 RxPDO-Map Target velocity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1601:0 | DS402 RxPDO-Map Target velocity | PDO Mapping RxPDO 2 | UINT8 | RO | 0x01 (1dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60FF:00, 32 |
Index 1602 DS402 RxPDO-Map Target torque
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1602:0 | DS402 RxPDO-Map Target torque | PDO Mapping RxPDO 3 | UINT8 | RO | 0x01 (1dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x6071:00, 16 |
Index 1603 DS402 RxPDO-Map Commutation angle
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1603:0 | DS402 RxPDO-Map Commutation angle | PDO Mapping RxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1603:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60EA:00, 16 |
Index 1604 DS402 RxPDO-Map Torque limitation
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1604:0 | DS402 RxPDO-Map Torque limitation | PDO Mapping RxPDO 5 | UINT8 | RO | 0x01 (1dec) |
1604:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x6072:00, 16 |
Index 1605 DS402 RxPDO-Map Torque offset
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1605:0 | DS402 RxPDO-Map Torque offset | PDO Mapping RxPDO 6 | UINT8 | RO | 0x01 (1dec) |
1605:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x2001:11, 16 |
Index 1606 DS402 RxPDO-Map Target position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1606:0 | DS402 RxPDO-Map Target position | PDO Mapping RxPDO 7 | UINT8 | RO | 0x01 (1dec) |
1606:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x607A:00, 32 |
Index 1607 DS402 RxPDO-Map Touch probe function
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1607:0 | DS402 RxPDO-Map Touch probe function | PDO Mapping RxPDO 8 | UINT8 | RO | 0x01 (1dec) |
1607:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60B8:00, 16 |
Index 1608 DS402 RxPDO-Map Modes of operation
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1608:0 | DS402 RxPDO-Map Modes of operation | PDO Mapping RxPDO 9 | UINT8 | RO | 0x01 (1dec) |
1608:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x6060:00, 8 |
Index 1A00 DS402 TxPDO-Map Statusword
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | DS402 TxPDO-Map Statusword | PDO Mapping TxPDO 1 | UINT8 | RO | 0x01 (1dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x6041:00, 16 |
Index 1A01 DS402 TxPDO-Map Position actual value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | DS402 TxPDO-Map Position actual value | PDO Mapping TxPDO 2 | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x6064:00, 32 |
Index 1A02 DS402 TxPDO-Map Velocity actual value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | DS402 TxPDO-Map Velocity actual value | PDO Mapping TxPDO 3 | UINT8 | RO | 0x01 (1dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x606C:00, 32 |
Index 1A03 DS402 TxPDO-Map Torque actual value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | DS402 TxPDO-Map Torque actual value | PDO Mapping TxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x6077:00, 16 |
Index 1A04 DS402 TxPDO-Map Following error actual value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | DS402 TxPDO-Map Following error actual value | PDO Mapping TxPDO 5 | UINT8 | RO | 0x01 (1dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60F4:00, 32 |
Index 1A05 DS402 TxPDO-Map Touch probe status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A05:0 | DS402 TxPDO-Map Touch probe status | PDO Mapping TxPDO 6 | UINT8 | RO | 0x01 (1dec) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60B9:00, 16 |
Index 1A06 DS402 TxPDO-Map Touch probe 1 positive edge
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A06:0 | DS402 TxPDO-Map Touch probe 1 positive edge | PDO Mapping TxPDO 7 | UINT8 | RO | 0x01 (1dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60BA:00, 32 |
Index 1A07 DS402 TxPDO-Map Touch probe 1 negative edge
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A07:0 | DS402 TxPDO-Map Touch probe 1 negative edge | PDO Mapping TxPDO 8 | UINT8 | RO | 0x01 (1dec) |
1A07:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60BB:00, 32 |
Index 1A08 DS402 TxPDO-Map Touch probe 2 positive edge
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A08:0 | DS402 TxPDO-Map Touch probe 2 positive edge | PDO Mapping TxPDO 9 | UINT8 | RO | 0x01 (1dec) |
1A08:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60BC:00, 32 |
Index 1A09 DS402 TxPDO-Map Touch probe 2 negative edge
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A09:0 | DS402 TxPDO-Map Touch probe 2 negative edge | PDO Mapping TxPDO 10 | UINT8 | RO | 0x01 (1dec) |
1A09:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x60BD:00, 32 |
Index 1A0A DS402 TxPDO-Map Data invalid
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A0A:0 | DS402 TxPDO-Map Data invalid | PDO Mapping TxPDO 11 | UINT8 | RO | 0x03 (3dec) |
1A0A:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A0A:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x603E (Data invalid), entry 0x02 (Position actual value)) | UINT32 | RO | 0x603E:02, 1 |
1A0A:03 | SubIndex 003 | 3. PDO Mapping entry (14 bits align) | UINT32 | RO | 0x0000:00, 14 |
Index 1A0B DS402 TxPDO-Map Info data 1
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A0B:0 | DS402 TxPDO-Map Info data 1 | PDO Mapping TxPDO 12 | UINT8 | RO | 0x01 (1dec) |
1A0B:01 | SubIndex 001 | 1st PDO Mapping entry (object 0x2008 (inputs), entry 0x01 (Info data 1)) | UINT32 | RO | 0x2008:01, 16 |
Index 1A0C DS402 TxPDO-Map Info data 2
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A0C:0 | DS402 TxPDO-Map Info data 2 | PDO Mapping TxPDO 13 | UINT8 | RO | 0x01 (1dec) |
1A0C:01 | SubIndex 001 | 1st PDO Mapping entry (object 0x2008 (inputs), entry 0x02 (Info data 2)) | UINT32 | RO | 0x2008:02, 16 |
Index 1A0E DS402 TxPDO-Map Modes of operation display
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A0E:0 | DS402 TxPDO-Map Modes of operation display | PDO Mapping TxPDO 14 | UINT8 | RO | 0x01 (1dec) |
1A0E:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6061 (Modes of operation display)) | UINT32 | RO | 0x6061:00, 8 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1601 (5633dec) |
1C12:03 | Subindex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:04 | Subindex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:05 | Subindex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:06 | Subindex 006 | 6. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:07 | Subindex 007 | 7. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:08 | Subindex 008 | 8. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C13 TxPDO assign
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x02 (2dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:05 | Subindex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:06 | Subindex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:07 | Subindex 007 | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:08 | Subindex 008 | 8. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:09 | Subindex 009 | 9. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:0A | Subindex 010 | 10. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C32 SM output parameter
Index (Hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x0003D090 (250000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4808 (18440dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x0001E848 (125000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, and 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x0003D090 (250000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00001C52 (7250dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4808 (18440dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x0001E848 (125000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00001C52 (7250dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00001C52 (7250dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | see note! | UINT32 | RW | 0x00000000 (0dec) |