Standard objects
Index 1000 Device type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1000:0 |
Device type |
Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL72x1-x01x |
Index 1009 Hardware version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
|
Index 100A Software version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 1018 Identity
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x1C213052 (471937106dec) |
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x00000000 (0dec) |
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1430 DMC RxPDO-Par Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1430:0 | DMC RxPDO-Par Outputs | PDO Parameter RxPDO 10 | UINT8 | RO | 0x06 (6dec) |
1430:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 10 | OCTET-STRING[6] | RO | 00 16 |
Index 1431 DMC RxPDO-Par Outputs 32-bit
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1431:0 | DMC RxPDO-Par Outputs 32 Bit | PDO Parameter RxPDO 11 | UINT8 | RO | 0x06 (6dec) |
1431:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 11 | OCTET-STRING[6] | RO | 00 16 |
Index 1600 DRV RxPDO-Map Controlword
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1600:0 |
DRV RxPDO-Map Controlword |
PDO Mapping RxPDO 1 |
UINT8 |
RO |
0x01 (1dec) |
1600:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (DRV Outputs), entry 0x01 (Controlword)) |
UINT32 |
RO |
0x7010:01, 16 |
Index 1601 DRV RxPDO-Map Target velocity
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1601:0 |
DRV RxPDO-Map Target velocity |
PDO Mapping RxPDO 2 |
UINT8 |
RO |
0x01 (1dec) |
1601:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (DRV Outputs), entry 0x06 (Target velocity)) |
UINT32 |
RO |
0x7010:06, 32 |
Index 1602 DRV RxPDO-Map Target torque
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1602:0 |
DRV RxPDO-Map Target torque |
PDO Mapping RxPDO 3 |
UINT8 |
RO |
0x01 (1dec) |
1602:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (DRV Outputs), entry 0x09 (Target torque)) |
UINT32 |
RO |
0x7010:09, 16 |
Index 1603 DRV RxPDO-Map Commutation angle
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1603:0 |
DRV RxPDO-Map Commutation angle |
PDO Mapping RxPDO 4 |
UINT8 |
RO |
0x01 (1dec) |
1603:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (DRV Outputs), entry 0x0E (Commutation angle)) |
UINT32 |
RO |
0x7010:0E, 16 |
Index 1604 DRV RxPDO-Map Torque limitation
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1604:0 |
DRV RxPDO-Map Torque limitation |
PDO Mapping RxPDO 5 |
UINT8 |
RO |
0x01 (1dec) |
1604:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (DRV Outputs), entry 0x0B (Torque limitation)) |
UINT32 |
RO |
0x7010:0B, 16 |
Index 1605 DRV RxPDO-Map Torque offset
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1605:0 |
DRV RxPDO-Map Torque offset |
PDO Mapping RxPDO 6 |
UINT8 |
RO |
0x01 (1dec) |
1605:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (DRV Outputs), entry 0x0A (Torque offset)) |
UINT32 |
RO |
0x7010:0A, 16 |
Index 1606 DRV RxPDO-Map Target position
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1606:0 | DRV RxPDO-Map Target position | PDO Mapping RxPDO 7 | UINT8 | RO | 0x01 (1dec) |
1606:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (DRV Outputs), entry 0x05 (Target postion)) | UINT32 | RO | 0x7010:05, 32 |
Index 1607 FB RxPDO-Map Touch probe control
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1607:0 |
FB RxPDO-Map Touch probe control |
PDO Mapping RxPDO 8 |
UINT8 |
RO |
0x0C (12dec) |
1607:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x01 (TP1 Enable)) |
UINT32 |
RO |
0x7001:01, 1 |
1607:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x02 (TP1 Continous)) |
UINT32 |
RO |
0x7001:02, 1 |
1607:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x03 (TP1 Trigger mode)) |
UINT32 |
RO |
0x7001:03, 2 |
1607:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x05 (TP1 Enable pos edge)) |
UINT32 |
RO |
0x7001:05, 1 |
1607:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x06 (TP1 Enable neg edge)) |
UINT32 |
RO |
0x7001:06, 1 |
1607:06 |
SubIndex 006 |
6. PDO Mapping entry (2 bits align) |
UINT32 |
RO |
0x0000:00, 2 |
1607:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x09 (TP2 Enable)) |
UINT32 |
RO |
0x7001:09, 1 |
1607:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x0A (TP2 Continous)) |
UINT32 |
RO |
0x7001:0A, 1 |
1607:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x0B (TP2 Trigger mode)) |
UINT32 |
RO |
0x7001:0B, 2 |
1607:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x0D (TP2 Enable pos edge)) |
UINT32 |
RO |
0x7001:0D, 1 |
1607:0B |
SubIndex 011 |
11. PDO Mapping entry (object 0x7001 (FB Touch probe outputs), entry 0x0E (TP2 Enable neg edge)) |
UINT32 |
RO |
0x7001:0E, 1 |
1607:0C |
SubIndex 012 |
12. PDO Mapping entry (2 bits align) |
UINT32 |
RO |
0x0000:00, 2 |
Index 1608 DRV RxPDO-Map Modes of operation
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1608:0 | DRV RxPDO-Map Modes of operation | PDO Mapping RxPDO 9 | UINT8 | RO | 0x01 (1dec) |
1608:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (DRV Outputs), entry 0x03 (Modes of operation)) | UINT32 | RO | 0x7010:03, 8 |
Index 1630 DMC RxPDO-Map Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1630:0 | DMC RxPDO-Map Outputs | PDO Mapping RxPDO 10 | UINT8 | RO | 0x12 (18dec) |
1630:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1630:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x02 (DMC_FeedbackControl __Enable latch extern on positive edge)) | UINT32 | RO | 0x7030:02, 1 |
1630:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x03 (DMC_FeedbackControl __Set counter)) | UINT32 | RO | 0x7030:03, 1 |
1630:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x04 (DMC_FeedbackControl __Enable latch extern on negative edge)) | UINT32 | RO | 0x7030:04, 1 |
1630:05 | SubIndex 005 | 5. PDO Mapping entry (12 bits align) | UINT32 | RO | 0x0000:00, 12 |
1630:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x11 (DMC_DriveControl __Enable)) | UINT32 | RO | 0x7030:11, 1 |
1630:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x12 (DMC_DriveControl __Reset)) | UINT32 | RO | 0x7030:12, 1 |
1630:08 | SubIndex 008 | 8. PDO Mapping entry (14 bits align) | UINT32 | RO | 0x0000:00, 14 |
1630:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x21 (DMC_PositionControl __Execute)) | UINT32 | RO | 0x7030:21, 1 |
1630:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x22 (DMC_PositionControl __Emergency stop)) | UINT32 | RO | 0x7030:22, 1 |
1630:0B | SubIndex 011 | 11. PDO Mapping entry (14 bits align) | UINT32 | RO | 0x0000:00, 14 |
1630:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x31 (DMC__Set counter value)) | UINT32 | RO | 0x7030:31, 64 |
1630:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x32 (DMC__Target position)) | UINT32 | RO | 0x7030:32, 64 |
1630:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x33 (DMC__Target velocity)) | UINT32 | RO | 0x7030:33, 16 |
1630:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x34 (DMC__Start types)) | UINT32 | RO | 0x7030:34, 16 |
1630:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x35 (DMC__Target acceleration)) | UINT32 | RO | 0x7030:35, 16 |
1630:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x36 (DMC__Target deceleration)) | UINT32 | RO | 0x7030:36, 16 |
1630:12 | SubIndex 018 | 18. PDO Mapping entry (80 bits align) | UINT32 | RO | 0x0000:00, 80 |
Index 1631 DMC RxPDO-Map Outputs 32-bit
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1631:0 | DMC RxPDO-Map Outputs 32 | PDO Mapping RxPDO 11 | UINT8 | RO | 0x14 (20dec) |
1631:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1631:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x02 (DMC_FeedbackControl __Enable latch extern on positive edge)) | UINT32 | RO | 0x7030:02, 1 |
1631:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x03 (DMC_FeedbackControl __Set counter)) | UINT32 | RO | 0x7030:03, 1 |
1631:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x04 (DMC_FeedbackControl __Enable latch extern on negative edge)) | UINT32 | RO | 0x7030:04, 1 |
1631:05 | SubIndex 005 | 5. PDO Mapping entry (12 bits align) | UINT32 | RO | 0x0000:00, 12 |
1631:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x11 (DMC_DriveControl __Enable)) | UINT32 | RO | 0x7030:11, 1 |
1631:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x12 (DMC_DriveControl __Reset)) | UINT32 | RO | 0x7030:12, 1 |
1631:08 | SubIndex 008 | 8. PDO Mapping entry (14 bits align) | UINT32 | RO | 0x0000:00, 14 |
1631:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x21 (DMC_PositionControl __Execute)) | UINT32 | RO | 0x7030:21, 1 |
1631:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x22 (DMC_PositionControl __Emergency stop)) | UINT32 | RO | 0x7030:22, 1 |
1631:0B | SubIndex 011 | 11. PDO Mapping entry (14 bits align) | UINT32 | RO | 0x0000:00, 14 |
1631:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x31 (DMC__Set counter value)) | UINT32 | RO | 0x7030:31, 32 |
1631:0D | SubIndex 013 | 13. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1631:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x32 (DMC__Target position)) | UINT32 | RO | 0x7030:32, 16 |
1631:0F | SubIndex 015 | 15. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1631:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x33 (DMC__Target velocity)) | UINT32 | RO | 0x7030:33, 16 |
1631:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x34 (DMC__Start types)) | UINT32 | RO | 0x7030:34, 16 |
1631:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x35 (DMC__Target acceleration)) | UINT32 | RO | 0x7030:35, 16 |
1631:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x7030 (DMC outputs), entry 0x36 (DMC__Target deceleration)) | UINT32 | RO | 0x7030:36, 16 |
1631:14 | SubIndex 020 | 20. PDO Mapping entry (80 bits align) | UINT32 | RO | 0x0000:00, 80 |
Index 1830 DMC TxPDO-Par Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1830:0 | DMC TxPDO-Par Inputs | PDO Parameter TxPDO 15 | UINT8 | RO | 0x06 (6dec) |
1830:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 15 | OCTET-STRING[32] | RO | 00 1A |
Index 1831 DMC TxPDO-Par Inputs 32-bit
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1831:0 | DMC TxPDO-Par Inputs 32 Bit | PDO Parameter TxPDO 16 | UINT8 | RO | 0x06 (6dec) |
1831:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 16 | OCTET-STRING[32] | RO | 00 1A |
Index 1A00 FB TxPDO-Map Position
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A00:0 |
FB TxPDO-Map Position |
PDO Mapping TxPDO 1 |
UINT8 |
RO |
0x01 (1dec) |
1A00:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) |
UINT32 |
RO |
0x6000:11, 32 |
Index 1A01 DRV TxPDO-Map Statusword
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A01:0 |
DRV TxPDO-Map Statusword |
PDO Mapping TxPDO 2 |
UINT8 |
RO |
0x01 (1dec) |
1A01:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (DRV Inputs), entry 0x01 (Statusword)) |
UINT32 |
RO |
0x6010:01, 16 |
Index 1A02 DRV TxPDO-Map Velocity actual value
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A02:0 |
DRV TxPDO-Map Velocity actual value |
PDO Mapping TxPDO 3 |
UINT8 |
RO |
0x01 (1dec) |
1A02:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (DRV Inputs), entry 0x07 (Velocity actual value)) |
UINT32 |
RO |
0x6010:07, 32 |
Index 1A03 DRV TxPDO-Map Torque actual value
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A03:0 |
DRV TxPDO-Map Torque actual value |
PDO Mapping TxPDO 4 |
UINT8 |
RO |
0x01 (1dec) |
1A03:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (DRV Inputs), entry 0x08 (Torque actual value)) |
UINT32 |
RO |
0x6010:08, 16 |
Index 1A04 DRV TxPDO-Map Info data 1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A04:0 |
DRV TxPDO-Map Info data 1 |
PDO Mapping TxPDO 5 |
UINT8 |
RO |
0x01 (1dec) |
1A04:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (DRV Inputs), entry 0x12 (Info data 1)) |
UINT32 |
RO |
0x6010:12, 16 |
Index 1A05 DRV TxPDO-Map Info data 2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A05:0 |
DRV TxPDO-Map Info data 2 |
PDO Mapping TxPDO 6 |
UINT8 |
RO |
0x01 (1dec) |
1A05:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (DRV Inputs), entry 0x13 (Info data 2)) |
UINT32 |
RO |
0x6010:13, 16 |
Index 1A06 DRV TxPDO-Map Following error actual value
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A06:0 | DRV TxPDO-Map Following error actual value | PDO Mapping TxPDO 7 | UINT8 | RO | 0x01 (1dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (DRV Inputs), entry 0x06 (Following error actual value)) | UINT32 | RO | 0x6010:06, 32 |
Index 1A07 FB TxPDO-Map Touch probe status
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A07:0 | FB TxPDO-Map Touch probe status | PDO Mapping TxPDO 8 | UINT8 | RO | 0x0A (10dec) |
1A07:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x01 (TP1 Enable)) | UINT32 | RO | 0x6001:01, 1 |
1A07:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x02 (TP1 pos value stored)) | UINT32 | RO | 0x6001:02, 1 |
1A07:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x03 (TP1 Neg value stored)) | UINT32 | RO | 0x6001:03, 1 |
1A07:04 | SubIndex 004 | 4. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A07:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x08 (TP1 Input)) | UINT32 | RO | 0x6001:08, 1 |
1A07:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x09 (TP2 Enable)) | UINT32 | RO | 0x6001:09, 1 |
1A07:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x0A (TP2 pos value stored)) | UINT32 | RO | 0x6001:0A, 1 |
1A07:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x0B (TP2 neg value stored)) | UINT32 | RO | 0x6001:0B, 1 |
1A07:09 | SubIndex 009 | 9. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A07:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x10 (TP2 Input)) | UINT32 | RO | 0x6001:10, 1 |
Index 1A08 FB TxPDO-Map Touch probe 1 pos position
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A08:0 | FB TxPDO-Map Touch probe 1 pos position | PDO Mapping TxPDO 9 | UINT8 | RO | 0x01 (1dec) |
1A08:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (FP Touch probe inputs), entry 0x11 (TP1 Pos position)) | UINT32 | RO | 0x6001:11, 32 |
Index 1A09 FB TxPDO-Map Touch probe 1 neg position
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A09:0 | FB TxPDO-Map Touch probe 1 neg position | PDO Mapping TxPDO 10 | UINT8 | RO | 0x01 (1dec) |
1A09:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x12 (TP1 Neg position)) | UINT32 | RO | 0x6001:12, 32 |
Index 1A0A FB TxPDO-Map Touch probe 2 pos position
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A0A:0 | FB TxPDO-Map Touch probe 2 pos position | PDO Mapping TxPDO 11 | UINT8 | RO | 0x01 (1dec) |
1A0A:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x13 (TP2 Pos position)) | UINT32 | RO | 0x6001:13, 32 |
Index 1A0B FB TxPDO-Map Touch probe 2 neg position
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A0B:0 |
FB TxPDO-Map Touch probe 2 neg position |
PDO Mapping TxPDO 12 |
UINT8 |
RO |
0x01 (1dec) |
1A0B:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6001 (FB Touch probe inputs), entry 0x14 (TP2 neg position)) |
UINT32 |
RO |
0x6001:14, 32 |
Index 1A0C FB TxPDO-Map Touch probe status
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A0C:0 | FB TxPDO-Map Touch probe status | PDO Mapping TxPDO 13 | UINT8 | RO | 0x03 (3dec) |
1A0C:01 | SubIndex 001 | 1. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 13 |
1A0C:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6000:0E, 1 |
1A0C:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x0F (Input Cycle Counter)) | UINT32 | RO | 0x6000:0F, 2 |
Index 1A0E DRV TxPDO-Map Modes of operation display
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A0E:0 | DRV TxPDO-Map Modes of operation display | PDO Mapping TxPDO 14 | UINT8 | RO | 0x01 (1dec) |
1A0E:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (DRV Inputs), entry 0x03 (Modes of operation display)) | UINT32 | RO | 0x6010:03, 8 |
Index 1A30 DMC TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A30:0 | DMC RxPDO-Map Inputs | PDO Mapping TxPDO 15 | UINT8 | RO | 0x38 (26dec) |
1A30:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A30:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x02 (DMC_FeedbackStatus __Latch extern valid)) | UINT32 | RO | 0x6030:02, 1 |
1A30:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x03 (DMC_FeedbackStatus __Set counter done)) | UINT32 | RO | 0x6030:03, 1 |
1A30:04 | SubIndex 004 | 4. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A30:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x0D (DMC_FeedbackStatus __Status of extern latch)) | UINT32 | RO | 0x6030:0D, 1 |
1A30:06 | SubIndex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A30:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x11 (DMC_DriveStatus __Ready to enable)) | UINT32 | RO | 0x6030:11, 1 |
1A30:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x12 (DMC_DriveStatus __Ready)) | UINT32 | RO | 0x6030:12, 1 |
1A30:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x13 (DMC_DriveStatus __Warning)) | UINT32 | RO | 0x6030:13, 1 |
1A30:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x14 (DMC_DriveStatus __Error)) | UINT32 | RO | 0x6030:14, 1 |
1A30:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x15 (DMC_DriveStatus __Moving positive)) | UINT32 | RO | 0x6030:15, 1 |
1A30:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x16 (DMC_DriveStatus __Moving negative)) | UINT32 | RO | 0x6030:16, 1 |
1A30:0D | SubIndex 013 | 13. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A30:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x1C (DMC_DriveStatus __Digital input 1)) | UINT32 | RO | 0x6030:1C, 1 |
1A30:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x1D (DMC_DriveStatus __Digital input 2)) | UINT32 | RO | 0x6030:1D, 1 |
1A30:10 | SubIndex 016 | 16. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A30:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x21 (DMC_PositioningStatus __Busy)) | UINT32 | RO | 0x6030:21, 1 |
1A30:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x22 (DMC_PositioningStatus __In-Target)) | UINT32 | RO | 0x6030:22, 1 |
1A30:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x23 (DMC_PositioningStatus __Warning)) | UINT32 | RO | 0x6030:23, 1 |
1A30:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x24 (DMC_PositioningStatus __Error)) | UINT32 | RO | 0x6030:24, 1 |
1A30:15 | SubIndex 021 | 21. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x25 (DMC_PositioningStatus __Calibrated)) | UINT32 | RO | 0x6030:25, 1 |
1A30:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x26 (DMC_PositioningStatus __Accelerate)) | UINT32 | RO | 0x6030:26, 1 |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A30:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x27 (DMC_PositioningStatus __Decelerate)) | UINT32 | RO | 0x6030:27, 1 |
1A30:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x28 (DMC_PositioningStatus __Ready to execute)) | UINT32 | RO | 0x6030:28, 1 |
1A30:19 | SubIndex 025 | 25. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A30:1A | SubIndex 026 | 26. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x31 (DMC_Set position)) | UINT32 | RO | 0x6030:31, 64 |
1A30:1B | SubIndex 027 | 27. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x32 (DMC_Set velocity)) | UINT32 | RO | 0x6030:32, 16 |
1A30:1C | SubIndex 028 | 28. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x33 (DMC_Actual dirve time)) | UINT32 | RO | 0x6030:33, 32 |
1A30:1D | SubIndex 029 | 29. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x34 (DMC_Actual position lag)) | UINT32 | RO | 0x6030:34, 64 |
1A30:1E | SubIndex 030 | 30. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x35 (DMC_Actual velocity)) | UINT32 | RO | 0x6030:35, 16 |
1A30:1F | SubIndex 031 | 31. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x36 (DMC_Actual position)) | UINT32 | RO | 0x6030:36, 64 |
1A30:20 | SubIndex 032 | 32. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x37 (DMC_Error id)) | UINT32 | RO | 0x6030:37, 32 |
1A30:21 | SubIndex 033 | 33. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x38 (DMC_Input cycle counter)) | UINT32 | RO | 0x6030:38, 8 |
1A30:22 | SubIndex 034 | 34. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A30:23 | SubIndex 035 | 35. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x3A (DMC_Latch value)) | UINT32 | RO | 0x6030:3A, 64 |
1A30:24 | SubIndex 036 | 36. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x3B (DMC_Cyclic info data 1)) | UINT32 | RO | 0x6030:3B, 16 |
1A30:25 | SubIndex 037 | 37. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x3C (DMC_Cyclic info data 2)) | UINT32 | RO | 0x6030:3C, 16 |
1A30:26 | SubIndex 038 | 38. PDO Mapping entry (64 bits align) | UINT32 | RO | 0x0000:00, 64 |
Index 1A31 DMC TxPDO-Map Inputs 32-bit
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A31:0 | DMC TxPDO-Map Inputs 32 Bit | PDO Mapping TxPDO 16 | UINT8 | RO | 0x42 (2Adec) |
1A31:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A31:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x02 (DMC_FeedbackStatus __Latch extern valid)) | UINT32 | RO | 0x6030:02, 1 |
1A31:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x03 (DMC_FeedbackStatus __Set counter done)) | UINT32 | RO | 0x6030:03, 1 |
1A31:04 | SubIndex 004 | 4. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A31:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x0D (DMC_FeedbackStatus __Status of extern latch)) | UINT32 | RO | 0x6030:0D, 1 |
1A31:06 | SubIndex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A31:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x11 (DMC_DriveStatus __Ready to enable)) | UINT32 | RO | 0x6030:11, 1 |
1A31:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x12 (DMC_DriveStatus __Ready)) | UINT32 | RO | 0x6030:12, 1 |
1A31:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x13 (DMC_DriveStatus __Warning)) | UINT32 | RO | 0x6030:13, 1 |
1A31:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x14 (DMC_DriveStatus __Error)) | UINT32 | RO | 0x6030:14, 1 |
1A31:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x15 (DMC_DriveStatus __Moving positive)) | UINT32 | RO | 0x6030:15, 1 |
1A31:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x16 (DMC_DriveStatus __Moving negative)) | UINT32 | RO | 0x6030:16, 1 |
1A31:0D | SubIndex 013 | 13. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A31:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x1C (DMC_DriveStatus __Digital input 1)) | UINT32 | RO | 0x6030:1C, 1 |
1A31:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x1D (DMC_DriveStatus __Digital input 2)) | UINT32 | RO | 0x6030:1D, 1 |
1A31:10 | SubIndex 016 | 16. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A31:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x21 (DMC_PositioningStatus __Busy)) | UINT32 | RO | 0x6030:21, 1 |
1A31:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x22 (DMC_PositioningStatus __In-Target)) | UINT32 | RO | 0x6030:22, 1 |
1A31:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x23 (DMC_PositioningStatus __Warning)) | UINT32 | RO | 0x6030:23, 1 |
1A31:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x24 (DMC_PositioningStatus __Error)) | UINT32 | RO | 0x6030:24, 1 |
1A31:15 | SubIndex 021 | 21. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x25 (DMC_PositioningStatus __Calibrated)) | UINT32 | RO | 0x6030:25, 1 |
1A31:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x26 (DMC_PositioningStatus __Accelerate)) | UINT32 | RO | 0x6030:26, 1 |
1A31:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x27 (DMC_PositioningStatus __Decelerate)) | UINT32 | RO | 0x6030:27, 1 |
1A31:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x28 (DMC_PositioningStatus __Ready to execute)) | UINT32 | RO | 0x6030:28, 1 |
1A31:19 | SubIndex 025 | 25. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A31:1A | SubIndex 026 | 26. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x31 (DMC_Set position)) | UINT32 | RO | 0x6030:31, 32 |
1A31:1B | SubIndex 027 | 27. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1A31:1C | SubIndex 028 | 28. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x32 (DMC_Set velocity)) | UINT32 | RO | 0x6030:32, 16 |
1A31:1D | SubIndex 029 | 29. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x33 (DMC_Actual dirve time)) | UINT32 | RO | 0x6030:33, 32 |
1A31:1E | SubIndex 030 | 30. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x34 (DMC_Actual position lag)) | UINT32 | RO | 0x6030:34, 32 |
1A31:1F | SubIndex 031 | 31. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1A31:20 | SubIndex 032 | 32. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x35 (DMC_Actual velocity)) | UINT32 | RO | 0x6030:35, 16 |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A31:21 | SubIndex 033 | 33. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x36 (DMC_Actual position)) | UINT32 | RO | 0x6030:36, 32 |
1A31:22 | SubIndex 034 | 34. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1A31:23 | SubIndex 035 | 35. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x37 (DMC_Error id)) | UINT32 | RO | 0x6030:37, 32 |
1A31:24 | SubIndex 036 | 36. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x38 (DMC_Input cycle counter)) | UINT32 | RO | 0x6030:38, 8 |
1A31:25 | SubIndex 037 | 37. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A31:26 | SubIndex 038 | 38. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x3A (DMC_Latch value)) | UINT32 | RO | 0x6030:3A, 32 |
1A31:27 | SubIndex 039 | 39. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1A31:28 | SubIndex 040 | 40. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x3B (DMC_Cyclic info data 1)) | UINT32 | RO | 0x6030:3B, 16 |
1A31:29 | SubIndex 041 | 41. PDO Mapping entry (object 0x6030 (DMC inputs), entry 0x3C (DMC_Cyclic info data 2)) | UINT32 | RO | 0x6030:3C, 16 |
1A31:2A | SubIndex 042 | 42. PDO Mapping entry (64 bits align) | UINT32 | RO | 0x0000:00, 64 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x02 (2dec) |
1C12:01 |
Subindex 001 |
1. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1600 (5632dec) |
1C12:02 |
Subindex 002 |
2. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1601 (5633dec) |
1C12:03 |
Subindex 003 |
3. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C12:04 |
Subindex 004 |
4. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C12:05 |
Subindex 005 |
5. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C12:06 |
Subindex 006 |
6. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C12:07 |
Subindex 007 |
7. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C12:08 |
Subindex 008 |
8. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
Index 1C13 TxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RW |
0x03 (3dec) |
1C13:01 |
Subindex 001 |
1. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A00 (6656dec) |
1C13:02 |
Subindex 002 |
2. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A01 (6657dec) |
1C13:03 |
Subindex 003 |
3. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A02 (6658dec) |
1C13:04 |
Subindex 004 |
4. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:05 |
Subindex 005 |
5. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:06 |
Subindex 006 |
6. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:07 |
Subindex 007 |
7. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:08 |
Subindex 008 |
8. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:09 |
Subindex 009 |
9. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:0A |
Subindex 010 |
10. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:0B |
Subindex 011 |
11. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:0C |
Subindex 012 |
12. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
Index 1C32 SM output parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C32:0 |
SM output parameter |
Synchronization parameters for the outputs |
UINT8 |
RO |
0x20 (32dec) |
1C32:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
1C32:02 |
Cycle time |
Cycle time (in ns):
|
UINT32 |
RW |
0x0003D090 (250000dec) |
1C32:03 |
Shift time |
Time between SYNC0 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0x4808 (18440dec) |
1C32:05 |
Minimum cycle time |
Minimum cycle time (in ns) |
UINT32 |
RO |
0x0001E848 (125000dec) |
1C32:06 |
Calc and copy time |
Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:07 |
Minimum delay time |
|
UINT32 |
RO |
0x00000000 (0dec) |
1C32:08 |
Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, and 0x1C33:09 are updated with the maximum measured values. |
UINT16 |
RW |
0x0000 (0dec) |
1C32:09 |
Maximum delay time |
Time between SYNC1 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:0B |
SM event missed counter |
Number of missed SM events in OPERATIONAL (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:0C |
Cycle exceeded counter |
Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:0D |
Shift too short counter |
Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:20 |
Sync error |
The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) |
BOOLEAN |
RO |
0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C33:0 |
SM input parameter |
Synchronization parameters for the inputs |
UINT8 |
RO |
0x20 (32dec) |
1C33:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
1C33:02 |
Cycle time |
as 0x1C32:02 |
UINT32 |
RW |
0x0003D090 (250000dec) |
1C33:03 |
Shift time |
Time between SYNC0 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00001C52 (7250dec) |
1C33:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0x4808 (18440dec) |
1C33:05 |
Minimum cycle time |
as 0x1C32:05 |
UINT32 |
RO |
0x0001E848 (125000dec) |
1C33:06 |
Calc and copy time |
Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:07 |
Minimum delay time |
|
UINT32 |
RO |
0x00001C52 (7250dec) |
1C33:08 |
Command |
as 0x1C32:08 |
UINT16 |
RW |
0x0000 (0dec) |
1C33:09 |
Maximum delay time |
Time between SYNC1 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00001C52 (7250dec) |
1C33:0B |
SM event missed counter |
as 0x1C32:11 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:0C |
Cycle exceeded counter |
as 0x1C32:12 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:0D |
Shift too short counter |
as 0x1C32:13 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:20 |
Sync error |
as 0x1C32:32 |
BOOLEAN |
RO |
0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F008 Code word
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | 0x04 (4dec) |
F010:01 | SubIndex 001 | Encoder profile number | UINT32 | RW | 0x00000201 (513dec) |
F010:02 | SubIndex 002 | Servo drive profile number | UINT32 | RW | 0x000002E6 (742dec) |
F010:03 | SubIndex 003 |
| UINT32 | RW | 0x00000000 (0dec) |
F010:04 | SubIndex 004 | Profile number travel distance control | UINT32 | RW | 0x000002EE (750dec) |
Index FB40 Memory interface
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
FB40:0 |
Memory interface |
Maximum subindex |
UINT8 |
RO |
0x03 (3dec) |
FB40:01 |
Address |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
FB40:02 |
Length |
reserved |
UINT16 |
RW |
0x0000 (0dec) |
FB40:03 |
Data |
reserved |
OCTET-STRING[8] |
RW |
{0} |