Information / diagnostic data (channel specific)
Index 9010 STM Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9010:0 | STM Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
9010:01 | Status word | Status word (see index 0xA010) | UINT16 | RO | 0x0000 (0dec) |
9010:02 | Motor coil voltage A | Motor voltage coil A (unit 1 mV) | UINT16 | RO | 0x0000 (0dec) |
9010:03 | Motor coil voltage B | Motor voltage coil B (unit 1 mV) | UINT16 | RO | 0x0000 (0dec) |
9010:04 | Motor coil current A | Motor current coil A (unit 1 mA) | INT16 | RO | 0x0000 (0dec) |
9010:05 | Motor coil current B | Motor current coil B (unit 1 mA) | INT16 | RO | 0x0000 (0dec) |
9010:06 | Duty cycle A | Duty cycle coil A (unit 1%) | INT8 | RO | 0x00 (0dec) |
9010:07 | Duty cycle B | Duty cycle coil B (unit 1%) | INT8 | RO | 0x00 (0dec) |
9010:08 | Motor velocity | Current velocity (value range +/- 10000) | INT16 | RO | 0x0000 (0dec) |
9010:09 | Internal position | internal position | UINT32 | RO | 0x00000000 (0dec) |
9010:13 | External position | External position (connected encoder) | UINT32 | RO | 0x00000000 (0dec) |
Index 9020 POS Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9020:0 | POS Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
9020:03 | State (drive controller) | permitted values: | UINT16 | RO | 0x0000 (0dec) |
0: Init | |||||
1: Idle | |||||
272: Go cam | |||||
273: On cam | |||||
16: Start | |||||
17: Acceleration | |||||
18: Constant | |||||
19: Deceleration | |||||
288: Go sync impulse | |||||
289: Leave cam | |||||
4096: Pre target | |||||
4097: In target | |||||
32: Emergency Stop | |||||
33: Normal stop | |||||
304: Calibration stop | |||||
8192: Drive end | |||||
8193: Wait for init | |||||
320: Is calibrated | |||||
321: Not calibrated | |||||
16384: Drive warning | |||||
32768: Error | |||||
65535: Undefined | |||||
256: Calibration start | |||||
9020:04 | Actual position lag | Current step error | INT32 | RO | 0x00000000 (0dec) |
Index A010 STM Diag data Ch.1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
A010:0 |
STM Diag data Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x11 (17dec) |
|
A010:01 |
Saturated |
Driver stage operates with maximum duty cycle |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:02 |
Over temperature |
Internal terminal temperature is higher than 80°C (see subindex 0xF80F:04) |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:03 |
Torque overload |
Motor current is higher than the rated current |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:04 |
Under voltage |
Motor supply voltage is 20% lower than the configured nominal voltage (warning), or Motor supply voltage is less than 8 V (error, see 0xA010:09) |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:05 |
Over voltage |
Motor supply voltage is 10% higher than the configured nominal voltage |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:06 |
Short circuit A |
Short circuit in motor coil A |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:07 |
Short circuit B |
Short circuit in motor coil B |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:08 |
No control power |
Control voltage at the power contacts is less than 12 V |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:09 |
Misc error |
Terminal initialization failed, or supply voltage is less than 8 V, or |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:0A |
Configuration |
CoE change has not yet been adopted into the current configuration |
BOOLEAN |
RO |
0x00 (0dec) |
|
A010:11 |
Actual operation mode |
Current operating mode (relevant for activated automatic mode, see 0x8012:01) |
BIT4 |
RO |
0x00 (0dec) |
Index A020 POS Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A020:0 | POS Diag data Ch.1 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
A020:01 | Command rejected | Travel command was rejected | BOOLEAN | RO | 0x00 (0dec) |
A020:02 | Command aborted | Travel command was aborted | BOOLEAN | RO | 0x00 (0dec) |
A020:03 | Target overrun | Target position was overrun in the opposite direction | BOOLEAN | RO | 0x00 (0dec) |
A020:04 | Target timeout | The target window was not reached within the in-target timeout | BOOLEAN | RO | 0x00 (0dec) |
A020:05 | Position lag | The maximum following error was exceeded | BOOLEAN | RO | 0x00 (0dec) |
A020:06 | Emergency Stop | An emergency stop was triggered (automatic or manual) | BOOLEAN | RO | 0x00 (0dec) |