Vendor configuration data (device-specific)
Index F80F STM Vendor data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F80F:0 |
STM Vendor data |
Maximum subindex |
UINT8 |
RO |
0x08 (8dec) |
|
F80F:01 |
PWM Frequency |
DC link frequency (unit: 1 Hz) |
UINT16 |
RO |
0x7530 (30000dec) |
|
F80F:02 |
Deadtime |
Dead time for pulse width modulation |
UINT16 |
RO |
0x0505 (1285dec) |
|
F80F:03 |
Deadtime space |
Duty cycle limitation |
UINT16 |
RO |
0x0009 (9dec) |
|
F80F:04 |
Warning temperature |
Threshold for temperature warning (unit: 1°C, see subindex 0xA010:02) |
INT8 |
RO |
0x50 (80dec) |
|
F80F:05 |
Switch off temperature |
Switch-off temperature (unit: 1°C) |
INT8 |
RO |
0x64 (100dec) |
|
F80F:06 |
Analog trigger point |
Trigger point for AD conversion |
UINT16 |
RO |
0x000A (10dec) |
|
F80F:07 |
Calibration offset A |
Current measurement offset compensation for coil A (set by the manufacturer) |
INT16 |
RO |
0x0000 (0dec) |
|
F80F:08 |
Calibration offset B |
Current measurement offset compensation for coil B (set by the manufacturer) |
INT16 |
RO |
0x0000 (0dec) |