Information / diagnostic data (channel specific)
Index 80nE AI Internal data (for n = 3, 4)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nE:0 | AI Internal data | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
80nE:01 | ADC raw value | ADC raw value | UINT32 | RO | 0x00000000 (0dec) |
Index 9010 STM Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9010:0 | STM Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x08 (8dec) |
9010:01 | Status word | Status word (see index 0xA010) | UINT16 | RO | 0x0000 (0dec) |
9010:02 | Motor coil voltage A | Motor voltage coil A (unit 1 mV) | UINT16 | RO | 0x0000 (0dec) |
9010:03 | Motor coil voltage B | Motor voltage coil B (unit 1 mV) | UINT16 | RO | 0x0000 (0dec) |
9010:04 | Motor coil current A | Motor current coil A (unit 1 mA) | INT16 | RO | 0x0000 (0dec) |
9010:05 | Motor coil current B | Motor current coil B (unit 1 mA) | INT16 | RO | 0x0000 (0dec) |
9010:06 | Duty cycle A | Duty cycle coil A (unit 1%) | INT8 | RO | 0x00 (0dec) |
9010:07 | Duty cycle B | Duty cycle coil B (unit 1%) | INT8 | RO | 0x00 (0dec) |
9010:08 | Motor velocity | Current velocity (value range +/- 10000) | INT16 | RO | 0x0000 (0dec) |
9010:09 | Internal position | internal position | UINT32 | RO | 0x00000000 (0dec) |
9010:13 | External position | External position (connected encoder) | UINT32 | RO | 0x00000000 (0dec) |
Index 9020 POS Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9020:0 | POS Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
9020:03 | State (drive controller) | permitted values: | UINT16 | RO | 0x0000 (0dec) |
0: Init | |||||
1: Idle | |||||
272: Go cam | |||||
273: On cam | |||||
16: Start | |||||
17: Acceleration | |||||
18: Constant | |||||
19: Deceleration | |||||
288: Go sync impulse | |||||
289: Leave cam | |||||
4096: Pre target | |||||
4097: In target | |||||
32: Emergency Stop | |||||
33: Normal stop | |||||
304: Calibration stop | |||||
8192: Drive end | |||||
8193: Wait for init | |||||
320: Is calibrated | |||||
321: Not calibrated | |||||
16384: Drive warning | |||||
32768: Error | |||||
65535: Undefined | |||||
256: Calibration start | |||||
9020:04 | Actual position lag | Current step error | INT32 | RO | 0x00000000 (0dec) |
Index A010 STM Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A010:0 | STM Diag data Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
A010:01 | Saturated | Driver stage operates with maximum duty cycle | BOOLEAN | RO | 0x00 (0dec) |
A010:02 | Over temperature | Internal terminal temperature is higher than 80°C (see subindex 0xF80F:04) | BOOLEAN | RO | 0x00 (0dec) |
A010:03 | Torque overload | Motor current is higher than the rated current | BOOLEAN | RO | 0x00 (0dec) |
A010:04 | Under voltage | Motor supply voltage is 20 % lower than the configured nominal voltage (warning), or Motor supply voltage is less than 8 V (error, see 0xA010:09) | BOOLEAN | RO | 0x00 (0dec) |
A010:05 | Over voltage | Motor supply voltage is 10 % higher than the configured nominal voltage | BOOLEAN | RO | 0x00 (0dec) |
A010:06 | Short circuit A | Short circuit in motor coil A | BOOLEAN | RO | 0x00 (0dec) |
A010:07 | Short circuit B | Short circuit in motor coil B | BOOLEAN | RO | 0x00 (0dec) |
A010:08 | No control power | Control voltage at the power contacts is less than 12 V | BOOLEAN | RO | 0x00 (0dec) |
A010:09 | Misc error | Terminal initialization failed, or supply voltage is less than 8 V, or | BOOLEAN | RO | 0x00 (0dec) |
A010:0A | Configuration | CoE change has not yet been adopted into the current configuration | BOOLEAN | RO | 0x00 (0dec) |
A010:11 | Actual operation mode | Current operating mode (relevant for activated automatic mode, see 0x8012:01) | BIT4 | RO | 0x00 (0dec) |
Index A020 POS Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A020:0 | POS Diag data Ch.1 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
A020:01 | Command rejected | Travel command was rejected | BOOLEAN | RO | 0x00 (0dec) |
A020:02 | Command aborted | Travel command was aborted | BOOLEAN | RO | 0x00 (0dec) |
A020:03 | Target overrun | Target position was overrun in the opposite direction | BOOLEAN | RO | 0x00 (0dec) |
A020:04 | Target timeout | The target window was not reached within the in-target timeout | BOOLEAN | RO | 0x00 (0dec) |
A020:05 | Position lag | The maximum following error was exceeded | BOOLEAN | RO | 0x00 (0dec) |
A020:06 | Emergency Stop | An emergency stop was triggered (automatic or manual) | BOOLEAN | RO | 0x00 (0dec) |