Vendor configuration data (device-specific)
Index 80nF AI Vendor data (for n = 3, 4)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nF:0 | AI Vendor data | Maximum subindex | UINT8 | RO | 0x02 (2dec) |
80nF:01 | Calibration offset | Offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
80nF:02 | Calibration gain | Gain (vendor calibration) | INT16 | RW | 0x4000 (16384dec) |
Index F80F STM Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F80F:0 | STM Vendor data | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
F80F:01 | PWM Frequency | DC link frequency (unit: 1 Hz) | UINT16 | RO | 0x7D00 (32000dec) |
F80F:02 | Deadtime | Dead time for pulse width modulation | UINT16 | RO | 0x0808 (2056dec) |
F80F:03 | Deadtime space | Duty cycle limitation | UINT16 | RO | 0x0014 (20dec) |
F80F:04 | Warning temperature | Threshold for temperature warning (unit: 1°C, see subindex 0xA010:02) | INT8 | RO | 0x50 (80dec) |
F80F:05 | Switch off temperature | Switch-off temperature (unit: 1°C) | INT8 | RO | 0x64 (100dec) |
F80F:06 | Analog trigger point | Trigger point for AD conversion | UINT16 | RO | 0x000A (10dec) |