Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1000:0 |
Device type |
Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x0C1D1389 (203232137dec) |
Index 1008 Device name
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL6731-0010 |
Index 1009 Hardware version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
|
Index 100A Software version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
|
Index 1011 Restore default parameters
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1011:0 |
Restore default parameters |
Restore default parameters |
UINT8 |
RO |
|
|
1011:01 |
SubIndex 001 |
If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
|
Index 1018 Identity
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
|
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
|
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x1A4B3052 (441135186dec) |
|
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
|
|
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
|
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
|
|
10F0:01 |
Checksum |
Checksum of the Backup Parameter Storage (object 0x10F2, word 2-3) |
UINT32 |
RO |
|
Index 10F2 Backup parameter storage
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | |
|---|---|---|---|---|---|---|
|
10F2:0 |
Backup parameter storage |
If this object is used, no StartUp SDOs may be transmitted in the PREOP state, since the Backup Parameter Storage contains the complete StartUp SDOs (see Configuration of the EL6731-0010 with Backup Parameter Storage). The EL6731-0010 is rebooted 5s after the flashing of the Backup Parameter Storage (switches to INIT with AL status code = 0x60). The data have the following meaning: |
OCTET-STRING[n] |
RW |
| |
|
Word-Offset |
Description | |||||
|
0 |
Command: with 0xC0DE, the received data are stored in the flash memory | |||||
|
1 |
Length of the data from word offset 4 in bytes | |||||
|
2-3 |
Checksum, which is calculated locally | |||||
|
4 |
Index of the object of the 1st StartUp SDO | |||||
|
5 |
len1: Length of the object of the 1st StartUp SDO as CompleteAccess (from SubIndex 0) in bytes | |||||
|
6-n1 |
Data of the object of the 1st StartUp SDO as CompleteAccess (n1 = 2*((len1+1)/2)+5) | |||||
|
n1+1 |
Index of the object of the 2nd StartUp SDO | |||||
|
n1+2 |
len2: Length of the object of the 2nd StartUp SDO as CompleteAccess (from SubIndex 0) in bytes | |||||
|
(n1+3)-n2 |
Data of the object of the 2nd StartUp SDO as CompleteAccess (n2 = 2*((len2+1)/2)+n1+2) | |||||
|
... |
| |||||
|
m |
Index of the object of the 3rd StartUp SDO | |||||
|
m+1 |
len3: Length of the object of the 3rd StartUp SDO as CompleteAccess (from SubIndex 0) in bytes | |||||
|
(m+2)-n3 |
Data of the object of the 3rd StartUp SDO as CompleteAccess (n3 = 2*((len3+1)/2)+m+1) | |||||
Index 1600 DPS RxPDO-Map Slave
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1600:0 |
DPS RxPDO-Map Slave |
This RxPDO contains the DP input data of the DP slave, which are sent to the DP master. There is an entry in the RxPDO mapping object 0x1600 for each DP module with DP input data configured in object 0x8002. If the DP slave does not contain any DP input data, then the PDO mapping object 0x1600 does not exist. This PDO is mandatory and must always be contained in the PDO Assign object 0x1C12 . SubIndex 0 contains the number of DP modules with DP input data of the DP slave. |
UINT8 |
RO |
|
|
1600:01 |
|
first DP module with DP input data of the DP slave |
UINT32 |
RO |
|
|
... |
|
.. |
|
|
|
|
1600:m |
|
last DP module with DP input data of the DP slave |
UINT32 |
RO |
|
Index 187F TxPDO-Par Status PDO
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
187F:0 |
TxPDO-Par Status PDO |
PDO parameter TxPDO 129 |
UINT8 |
RO |
0x06 (6dec) |
|
187F:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 128 |
OCTET-STRING[10] |
RO |
80 1A 00 00 00 00 00 00 00 00 |
|
187F:07 |
TxPDO State |
The TxPDO state is set if the DP slave is not exchanging data |
BOOLEAN |
RO |
|
|
187F:09 |
TxPDO Toggle |
The TxPDO toggle becomes |
BOOLEAN |
RO |
|
Index 1A00 DPS TxPDO-Map Slave
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A00:0 |
DPS TxPDO-Map Slave |
This TxPDO contains the DP output data of the DP slave that were received by the DP master. There is an entry in the TxPDO mapping object 0x1A00 for each DP module with DP output data configured in object 0x8002. If the DP slave does not contain any DP output data, then the PDO mapping object 0x1A00 does not exist. This PDO is mandatory and must always be contained in the PDO Assign object 0x1C13 . SubIndex 0 contains the number of DP modules with DP output data of the DP slave. |
UINT8 |
RO |
|
|
1A00:01 |
|
first DP module with DP output data of the DP slave |
UINT32 |
RO |
|
|
... |
|
.. |
|
|
|
|
1A00:m |
|
last DP module with DP output data of the DP slave |
UINT32 |
RO |
|
Index 1A7F TxPDO-Map Status PDO
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A7F:0 |
TxPDO-Map Status PDO |
This PDO contains the status information of the DP slave (object 0xF100) |
UINT8 |
RO |
4 |
|
1A7F:01 |
|
1st PDO Mapping entry (object 0xF100 (DP Status), entry 0x01 (DP Communication Status)) |
UINT32 |
RO |
0xF100:01, 08 |
|
1A7F:02 |
|
2nd PDO Mapping entry (6 Bit Align) |
UINT32 |
RO |
0x0000:00, 06 |
|
1A7F:03 |
|
3rd PDO Mapping entry (object 0xF100 (DP Status), entry 0x0F (TxPDO State)) |
UINT32 |
RO |
0xF100:0F, 01 |
|
1A7F:04 |
|
4th PDO Mapping entry (object 0x1800 (TxPDO-Par Status PDO), entry 0x09 (TxPDO Toggle)) |
UINT32 |
RO |
0x1800:09, 01 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C12:0 |
RxPDO assign |
PDO Assign Outputs: if the DP slave has DP inputs that are sent to the DP master, then the RxPDO Assign contains the RxPDO 0x1600, otherwise it is empty (SubIndex 0 = 0) |
UINT8 |
RW |
0x01 (1dec) |
|
1C12:01 |
|
1st assigned RxPDO (index 0x1600) |
UINT16 |
RW |
0x1600 (5632dec) |
Index 1C13 TxPDO assign
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C13:0 |
TxPDO assign |
PDO Assign Inputs: if the DP slave has DP outputs that are received by the DP master, then the TxPDO Assign contains the TxPDOs 0x1A00 and 0x1A7F, otherwise only the TxPDO 0x1A7F |
UINT8 |
RW |
0x02 (2dec) |
|
1C13:01 |
|
1st assigned TxPDO (index 0x1A00) |
UINT16 |
RW |
0x1A00 (6656dec) |
|
1C13:02 |
|
2nd assigned TxPDO (index 0x1A7F) |
UINT16 |
RW |
0x1A7F (6783dec) |
Index 1C32 SM output parameter
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C32:0 |
SM output parameter |
Synchronization parameters for the outputs |
UINT8 |
RO |
0x20 (32dec) |
|
1C32:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
|
1C32:02 |
Cycle time |
Cycle time (in ns):
|
UINT32 |
RW |
0x000F4240 (1000000dec) |
|
1C32:03 |
Shift time |
not supported |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C32:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0x0001 (1dec) |
|
1C32:05 |
Minimum cycle time |
not supported |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C32:06 |
Calc and copy time |
not supported |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C32:08 |
Command |
not supported |
UINT16 |
RW |
0x0000 (0dec) |
|
1C32:09 |
Delay time |
not supported |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C32:0B |
SM event missed counter |
not supported |
UINT16 |
RO |
0x0000 (0dec) |
|
1C32:0C |
Cycle exceeded counter |
not supported |
UINT16 |
RO |
0x0000 (0dec) |
|
1C32:0D |
Shift too short counter |
not supported |
UINT16 |
RO |
0x0000 (0dec) |
|
1C32:20 |
Sync error |
not supported |
BOOLEAN |
RO |
FALSE |