Terminal-specific data

Index 2000 NOVRAM data

Index (hex)

Name

Meaning

Data type

Flags

Default

2000

NOVRAM data

Memory object 1 (enter size in index 0x2F00:01)

-

RW

-

Index 2008 NOVRAM data

Index (hex)

Name

Meaning

Data type

Flags

Default

2008

NOVRAM data

Memory object 2 (enter size in index 0x2F00:02)

-

RW

-

*

*

*

Index 23F8 NOVRAM data

Index (hex)

Name

Meaning

Data type

Flags

Default

23F8

NOVRAM data

Memory object 127 (enter size in index 0x2F00:7F)

-

RW

-

Index 2F00 NOVRAM size info

Index (hex)

Name

Meaning

Data type

Flags

Default

2F00:0

NOVRAM size info

Maximum subindex

UINT8

RW

-

2F00:01

Subindex 001

Size of memory object 1 in bytes

-

RW

-

2F00:02

Subindex 002

Size of memory object 2 in bytes

-

RW

-

2F00:7F

Subindex 127

Size of memory object 127 in bytes

-

RW

-

Index F200 control info

Index (hex)

Name

Meaning

Data type

Flags

Default

F200:0

Module list

Maximum subindex

UINT8

RO

0x02 (2dec)

F200:01

Control

Control

UINT16

RO

0x0000 (0dec)

F200:02

Lock

Acyclic structure is protected against changes, if bit is set.

UINT16

RO

0x0000 (0dec)