Input data
Index 6000 ENC Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
6000:0 | ENC Inputs | Maximum subindex | UINT8 | RO | 0x1E (30dec) |
6000:01 | The counter value was locked with the “C” input. The data in “Latch value” (index 0x6000:12) correspond to the latched value with the bit set. In order to re-activate the latch input, “Enable latch C” (index 0x7000:01) must first be cancelled and then set again. | BOOLEAN | RO | 0x00 (0dec) | |
6000:02 | The counter value was locked by the external latch input. The data in “Latch value” (index 0x6000:12) correspond to the latched value with the bit set. In order to re-activate the latch input, “Enable latch extern on positive edge” (index 0x7000:02) or “Enable latch extern on negative edge” (index 0x7000:04) must first be cancelled and then set again. | BOOLEAN | RO | 0x00 (0dec) | |
6000:03 | Set counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6000:08 | The extrapolated part of the counter is invalid. | BOOLEAN | RO | 0x00 (0dec) | |
6000:09 | Status of input A | Status of input A | BOOLEAN | RO | 0x00 (0dec) |
6000:0A | Status of input B | Status of input B | BOOLEAN | RO | 0x00 (0dec) |
6000:0B | Status of input C | Status of input C | BOOLEAN | RO | 0x00 (0dec) |
6000:0D | Status of extern latch | The status of the gate/latch input | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Sync Error | The “Sync error” bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
6000:12 | Latch value | Latch value | UINT32 | RO | 0x00000000 (0dec) |
6000:13 | Frequency value | The frequency | UINT32 | RO | 0x00000000 (0dec) |
6000:14 | Period value | The period | UINT32 | RO | 0x00000000 (0dec) |
6000:16 | Time stamp of the last counter change. | UINT64 | RO |
| |
6000:1C | Frequency value (uint 16) | The frequency (16 bit Value) | UINT16 | RO | 0x0000 (0dec) |
6000:1D | Counter value (uint 16) | Counter value (16 bit Value) | UINT16 | RO | 0x0000 (0dec) |
6000:1E | Period value (uint 16) | The period (16 bit Value) | UINT16 | RO | 0x0000 (0dec) |