Configuration data
Index 80n0 ENC Settings 0 Ch.n (for n=0 [channel 1], n=1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | ENC Settings 0 Ch.n | Maximum subindex | UINT8 | RO | 0x22 (34dec) |
80n0:02 | A counter reset is triggered via the external latch input (24 V). | BOOLEAN | RW | 0x00 (0dec) | |
80n0:04 | Gate polarity | 0: Disable gate | BIT2 | RW | 0x01 (1dec) |
80n0:06 | 0: 4-fold (four-fold evaluation) | BIT2 | RW | 0x00 (0dec) | |
80n0:08 | 0: Activates input filter (inputs A, B only) | BOOLEAN | RW | 0x01 (1dec) | |
80n0:0E | Activates reversion of rotation | BOOLEAN | RW | 0x00 (0dec) | |
80n0:10 | 0: Fall (the counter is set to zero with a falling edge) | BIT1 | RW | 0x01 (1dec) | |
80n0:11 | This is the minimum time over which the frequency is determined. Default 10 ms [resolution: 1 µs]. | UINT16 | RW | 0x2710 (10000dec) | |
80n0:13 | Scaling of the frequency measurement (must be divided by this value to obtain the unit in Hz): 100: "0.01 Hz" (default) | UINT32 | RW | 0x00000064 (100dec) | |
80n0:14 | Period scaling | Resolution of the period value in the process data: 10: "10 ns" Period value is a multiple of 10 ns | UINT32 | RW | 0x0000000A (10dec) |
80n0:17 | Waiting time [ms] for frequency measurement If no full period is detected within the frequency window, another frequency window is started to record a full period. This happens until the maximum frequency wait time has elapsed. | UINT16 | RW | 0x53E2 (21474dec) | |
80n0:1D | Frequency counter value, frequency scaling | UINT32 | RW | 0x00000001 (1dec) | |
80n0:1E | frequency counter value, used for scaling the frequency and the velocity calculation (increments / unit). | UINT32 | RW | 0x00000001 (1dec) | |
80n0:21 | Activation of plausibility check | BOOLEAN | RW | 0x00 (0dec) | |
80n0:22 | FALSE: TRUE: | BOOLEAN | RW | 0x00 (0dec) |
Index 80n1 ENC Settings 1 Ch.n (for n=0 [channel 1], n=1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n1:0 | ENC Settings 1 Ch.n | Maximum subindex | UINT8 | RO | 0x1D (29dec) |
80n1:17 | Setting the sensor supply 50dec: 5.0 V (default) | UINT32 | RW | 0x00000032 (50dec) | |
80n1:19 | Filter settings: 10dec: 10 kHz | UINT32 | RW | 0x000003E8 (1000dec) | |
80n1:1A | Specifies the value for the upper counter limit. | UINT32 | RW | 0xFFFFFFFF (-1dec) | |
80n1:1B | Specifies the value for the lower counter limit. | UINT32 | RW | 0x00000000 (0dec) | |
80n1:1D | 2: Encoder TTL (single-ended) | UINT32 | RW | 0x00000002 (2dec) |