EL5112 - Connection

Terminal point | No. | Comment | |
---|---|---|---|
Single-channel mode 1xABC | Two-channel mode 2xAB | ||
A1 | 1 | Encoder input A1 | Encoder input A1 |
B1 | 2 | Encoder input B1 | Encoder input B1 |
C1 / A2 | 3 | Encoder input C1 | Encoder input A2 |
Status input / B2 | 4 | Status input | Encoder input B2 |
+Ue | 5 | Encoder supply (5 V default, parameterizable 12 V, 24 V) | Encoder supply (5 V default, parameterizable 12 V, 24 V) |
-Uo | 6 | 0 V encoder supply | 0 V encoder supply |
Latch | 7 | Latch extern input | Gate/Latch combination input for encoder 1 |
n.c. | 8 | Do not connect the terminal point | Do not connect the terminal point |
A̅1 | 9 | Encoder input A̅1 (Encoder 1) | Encoder input A̅1 (Encoder 1) |
B̅1 | 10 | Encoder input B̅1 (Encoder 1) | Encoder input B̅1 (Encoder 1) |
C̅1 / A̅2 | 11 | Encoder input C̅1 (Encoder 1) | Encoder input A̅2 (Encoder 2) |
B̅2 | 12 | Do not connect the terminal point | Encoder input B̅2 (Encoder 2) |
+Ue | 13 | Encoder supply (5 V default, parameterizable 12 V, 24 V) | Encoder supply (5 V default, parameterizable 12 V, 24 V) |
-Uo | 14 | 0 V encoder supply | 0 V encoder supply |
Gate | 15 | Input gate, can also be used as external latch 2 input for encoder 1 | Gate/Latch combination input for encoder 2 |
n.c. | 16 | Do not connect the terminal point | Do not connect the terminal point |
![]() | Setting the encoder supply via index 0x8001:17 The encoder supply is set centrally for both channels via the index 0x8001:17 (channel 1). The corresponding index 0x8011:17 of the second channel has no parameterization function. |
Notice | |
Setting the encoder supply voltage
|