Introduction

EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 5 MHz
The EL5101-0010 EtherCAT Terminal is an interface for direct connection of incremental encoders with differential inputs (RS422). With a maximum input frequency of up to 5 MHz, it is particularly well-suited for dynamic applications.
The EL5101-0010, with a resolution of 20 million increments per second at 5 MHz and 4-fold evaluation, can only be used in extended operation mode. The microincrement mode is not available for the EL5101-0010.
A switchable 16/32 bit counter with a quadrature decoder and a 32 bit latch for the zero pulse can be read, set or enabled. A period measurement and frequency measurement with a resolution of 100 ns is possible.
Two additional 24 V digital inputs are available for saving, locking, and setting the counter value. The gate input allows the locking of the counter, alternatively with a high or low level. The latch input is similarly configurable and evaluates high or low levels.
The alarm output of an encoder can be connected and evaluated via the negative-triggered status input. The encoders can be supplied with 5 V or 24 V directly via the connection points of the terminal.
The EL5101-0010 supports distributed clocks, i.e. the input data can be synchronously acquired with other data that, similarly distributed, are connected to distributed clocks slaves. The accuracy across the system is < 100 ns.
In addition, a timestamp is available for the last registered incremental edge. The use of encoder profiles allows the process data to be linked to the motion control application quickly and easily.
Quick links | |
| |